Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Impedance Analyzers

This page provides product support information for discontinued and obsolete impedance analyzers.

For more information about replacement products: Next Generation of Impedance Analyzer

  • 4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Arrêté] 4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Arrêté] 

    4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Arrêté]

    • Frequency: 40 Hz to 110 MHz
    • +/- 0.8 % basic accuracy
    • Test Signal Level: 5m V to 1 Vrms or 200 uA to 20m Arms
    • DC Bias: 0 V to +/-40 V or 0m A to +/-100m A
    • Powerful impedance analysis function

  • E4991A RF Impedance/Material Analyzer [Arrêté] E4991A RF Impedance/Material Analyzer [Arrêté] 

    E4991A RF Impedance/Material Analyzer [Arrêté]

    • Frequency: 1 MHz to 3 GHz
    • +/- 0.8 % basic accuracy
    • Dielectric/magnetic material measurement (Option E4991A-002)
    • Reliable on-wafer measurement (Option E4991A-010)
    • Temperature characteristic measurement (Option E4991A-007)

  • 4396B Network/Spectrum/Impedance Analyzer [Désuet] 4396B Network/Spectrum/Impedance Analyzer [Désuet] 

    4396B Network/Spectrum/Impedance Analyzer [Désuet]

    The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications.

  • 4291B RF Impedance/Material Analyzer  [Désuet] 4291B RF Impedance/Material Analyzer [Désuet] 

    4291B RF Impedance/Material Analyzer [Désuet]

    The Keysight 4291B has been replaced by the E4991A RF Impedance/Material Analyzer.

  • 4195A Network/Spectrum Analyzer [Désuet] 4195A Network/Spectrum Analyzer [Désuet] 

    4195A Network/Spectrum Analyzer [Désuet]

    The Keysight 4195A has been replaced by the Keysight E5061B ENA Series Network Analyzer.

  • 4194A Impedance/Gain-Phase Analyzer [Désuet] 4194A Impedance/Gain-Phase Analyzer [Désuet] 

    4194A Impedance/Gain-Phase Analyzer [Désuet]

    The 4194A has been replaced by the 4294A Precision Impedance Analyzer or E5061B ENA Series Network Analyzer.

  • 4192A LF Impedance Analyzer, 5 Hz to 13 MHz [Désuet] 4192A LF Impedance Analyzer, 5 Hz to 13 MHz [Désuet] 

    4192A LF Impedance Analyzer, 5 Hz to 13 MHz [Désuet]

    The 4192A has been replaced by the 4294A Precision Impedance Analyzer or E5061B ENA Series Network Analyzer.

  • 4294A-1D5 High Stability Frequency Reference [Arrêté] 4294A-1D5 High Stability Frequency Reference [Arrêté] 

    4294A-1D5 High Stability Frequency Reference [Arrêté]

  • 4395A-001 Add DC Source [Arrêté] 4395A-001 Add DC Source [Arrêté] 

    4395A-001 Add DC Source [Arrêté]

    Add DC Source

  • 4395A-010 Impedance Measurement Function [Arrêté] 4395A-010 Impedance Measurement Function [Arrêté] 

    4395A-010 Impedance Measurement Function [Arrêté]

    Impedance Measurement Function

  • 4395A-1D5 High Stability Frequency Reference [Arrêté] 4395A-1D5 High Stability Frequency Reference [Arrêté] 

    4395A-1D5 High Stability Frequency Reference [Arrêté]

    High Stability Frequency Reference

  • 4395A-1D6 Time-Gated Spectrum Analysis [Arrêté] 4395A-1D6 Time-Gated Spectrum Analysis [Arrêté] 

    4395A-1D6 Time-Gated Spectrum Analysis [Arrêté]

    Time-Gated Spectrum Analysis

  • 4395A-1D7 50 - 75 ohm minimum Loss Pad [Arrêté] 4395A-1D7 50 - 75 ohm minimum Loss Pad [Arrêté] 

    4395A-1D7 50 - 75 ohm minimum Loss Pad [Arrêté]

    50 - 75 ohm minimum Loss Pad

  • 4396B-010 Impedance Measurement Function [Arrêté] 4396B-010 Impedance Measurement Function [Arrêté] 

    4396B-010 Impedance Measurement Function [Arrêté]

    Impedance Measurement Function

  • 4396B-1D5 High Stability Frequency Reference [Arrêté] 4396B-1D5 High Stability Frequency Reference [Arrêté] 

    4396B-1D5 High Stability Frequency Reference [Arrêté]

    High Stability Frequency Reference

  • 4396B-1D6 Time-Gated Spectrum Analysis [Arrêté] 4396B-1D6 Time-Gated Spectrum Analysis [Arrêté] 

    4396B-1D6 Time-Gated Spectrum Analysis [Arrêté]

    Time-Gated Spectrum Analysis

  • 4396B-1D7 50 - 75 ohm minimum Loss Pad [Arrêté] 4396B-1D7 50 - 75 ohm minimum Loss Pad [Arrêté] 

    4396B-1D7 50 - 75 ohm minimum Loss Pad [Arrêté]

    50 - 75 ohm minimum Loss Pad

  • E4991A-001 DC Bias [Arrêté] E4991A-001 DC Bias [Arrêté] 

    E4991A-001 DC Bias [Arrêté]

    The E4991A-001 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-002 Material Measurement Firmware [Arrêté] E4991A-002 Material Measurement Firmware [Arrêté] 

    E4991A-002 Material Measurement Firmware [Arrêté]

    The E4991A-002 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-007 Temperature Characteristic Test Kit [Arrêté] E4991A-007 Temperature Characteristic Test Kit [Arrêté] 

    E4991A-007 Temperature Characteristic Test Kit [Arrêté]

    The E4991A-007 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-010 Probe Station Connection Kit [Arrêté] E4991A-010 Probe Station Connection Kit [Arrêté] 

    E4991A-010 Probe Station Connection Kit [Arrêté]

    The E4991A-010 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-1D5 High Stability Frequency Reference [Arrêté] E4991A-1D5 High Stability Frequency Reference [Arrêté] 

    E4991A-1D5 High Stability Frequency Reference [Arrêté]

    E4991A-1D5 is no longer available, the replcaement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz