Impedance Analyzers
This page provides product support information for discontinued and obsolete impedance analyzers.
For more information about replacement products: Next Generation of Impedance Analyzer
For more information on current LCR Meters & Impedance Measurement products, visit Keysight’s LCR Meter & Impedance Measurement products.
-
4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Discontinued]
4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Discontinued]
- Frequency: 40 Hz to 110 MHz
- +/- 0.8 % basic accuracy
- Test Signal Level: 5m V to 1 Vrms or 200 uA to 20m Arms
- DC Bias: 0 V to +/-40 V or 0m A to +/-100m A
- Powerful impedance analysis function
-
E4991A RF Impedance/Material Analyzer [Discontinued]
E4991A RF Impedance/Material Analyzer [Discontinued]
- Frequency: 1 MHz to 3 GHz
- +/- 0.8 % basic accuracy
- Dielectric/magnetic material measurement (Option E4991A-002)
- Reliable on-wafer measurement (Option E4991A-010)
- Temperature characteristic measurement (Option E4991A-007)
-
4396B Network/Spectrum/Impedance Analyzer [Obsolete]
4396B Network/Spectrum/Impedance Analyzer [Obsolete]
The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications.
-
4291B RF Impedance/Material Analyzer [Obsolete]
4291B RF Impedance/Material Analyzer [Obsolete]
The Keysight 4291B has been replaced by the E4991A RF Impedance/Material Analyzer.
-
4195A Network/Spectrum Analyzer [Obsolete]
4195A Network/Spectrum Analyzer [Obsolete]
The Keysight 4195A has been replaced by the Keysight E5061B ENA Series Network Analyzer.
-
4194A Impedance/Gain-Phase Analyzer [Obsolete]
4194A Impedance/Gain-Phase Analyzer [Obsolete]
The 4194A has been replaced by the 4294A Precision Impedance Analyzer or E5061B ENA Series Network Analyzer.
-
4192A LF Impedance Analyzer, 5 Hz to 13 MHz [Obsolete]
4192A LF Impedance Analyzer, 5 Hz to 13 MHz [Obsolete]
The 4192A has been replaced by the 4294A Precision Impedance Analyzer or E5061B ENA Series Network Analyzer.
-
4395A-1D5 High Stability Frequency Reference [Discontinued]
4395A-1D5 High Stability Frequency Reference [Discontinued]
High Stability Frequency Reference
-
4396B-1D5 High Stability Frequency Reference [Discontinued]
4396B-1D5 High Stability Frequency Reference [Discontinued]
High Stability Frequency Reference
-
E4991A-001 DC Bias [Discontinued]
E4991A-001 DC Bias [Discontinued]
The E4991A-001 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz
-
E4991A-002 Material Measurement Firmware [Discontinued]
E4991A-002 Material Measurement Firmware [Discontinued]
The E4991A-002 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz
-
E4991A-007 Temperature Characteristic Test Kit [Discontinued]
E4991A-007 Temperature Characteristic Test Kit [Discontinued]
The E4991A-007 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz
-
E4991A-010 Probe Station Connection Kit [Discontinued]
E4991A-010 Probe Station Connection Kit [Discontinued]
The E4991A-010 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz
-
E4991A-1D5 High Stability Frequency Reference [Discontinued]
E4991A-1D5 High Stability Frequency Reference [Discontinued]
E4991A-1D5 is no longer available, the replcaement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz