Femto/Picoammeter and Electrometer Accessories and Productive Tools
The B2980A series of Femto/Picoammeters and Electrometers/High Resistance Meters provide best-in-class performance and superior graphical capabilities. B2980A’s dedicated accessories, adapters for Keysight’s proven accessories and productive tools help you maximize measurement efficiency.
-
N1299A-301 Evaluation kit for B2981/83/85/87A
N1299A-301 Evaluation kit for B2981/83/85/87A
- For high resistance measurement demo using B2985A/87A
- Contains necessary parts, cables and a carrying case
- Comprehensive demo guide furnished
-
N1410A Starter kit for B2985/B2987
N1410A Starter kit for B2985/B2987
- Cable (N1415A) and adapter (N1414A) set for easy and convenient measurements by B2985A/B2987A
- More affordable than purchasing these accessories separately
-
N1411A Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m
N1411A Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m
- 1.5 m cable with 4-pin interlock plug and 6-pin circular plug
- Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
-
Furnished in evaluation kit
-
N1411B Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m
N1411B Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m
- 3 m cable with 4-pin interlock plug and 6-pin circular plug
- Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
- Furnished in evaluation kit
-
N1412A Triaxial cable, 500 V, 1.5 m
N1412A Triaxial cable, 500 V, 1.5 m
- Triaxial cable up to 500 V with 1.5 m length.
- Guarding connection is available for shielding to prevent leakage
-
Available for B2980A series connection
-
N1412B Triaxial cable, 500 V, 3 m
N1412B Triaxial cable, 500 V, 3 m
- Triaxial cable up to 500 V with 3 m length.
- Guarding connection is available for shielding to prevent leakage
-
Available for B2980A series connection
-
N1412C Triaxial cable, 500 V, 6 m
N1412C Triaxial cable, 500 V, 6 m
- Triaxial cable up to 500 V with 6 m length.
- Guarding connection is available for shielding to prevent leakage
-
Available for B2980A series connection
-
N1413A High Resistance Meter Fixture Adapter
N1413A High Resistance Meter Fixture Adapter
- Accommodates three cables for the proven high resistance meter accessories
- Easy attachment
- 4-pin terminal plug for interlock connection
- Manual switch for selecting floating or grounded DUT
-
N1414A High Resistance Measurement Universal Adapter
N1414A High Resistance Measurement Universal Adapter
- Simplifies cabling without considering common or ground connections
- Easy attachment
- Manual switch for selecting floating or grounded DUT
-
N1415A Triax to Alligator Cable, 200 V, 1.5 m
N1415A Triax to Alligator Cable, 200 V, 1.5 m
- Easy and convenient measurements for the B2980A series
- 1.5m with colored alligator clips
-
N1416A Triax Bulkhead Connector, 200 V
N1416A Triax Bulkhead Connector, 200 V
- Convenient to bring out each terminal from a triax cable
- Up to 200 V
-
Guarding connection is available for shielding to prevent leakage
-
N1416B Triax Bulkhead Connector, 500 V
N1416B Triax Bulkhead Connector, 500 V
- Convenient to bring out each terminal from a triax cable
- Up to 500 V
-
Guarding connection is available for shielding to prevent leakage
-
N1417A Open cap for triaxial connector
N1417A Open cap for triaxial connector
- Metal cap for triaxial connectors
- Electromagnetic shielding and physical protection for unused connectors
- Furnished in each B2980A series
-
N1418A Lithium-ion battery pack for B2983/B2987
N1418A Lithium-ion battery pack for B2983/B2987
- Same battery pack as furnished with B2983A and B2987A
- Customer exchangeable
- 14.4 V / 6600 mAh / 95 Wh
- Typical operating time: 7 hours (B2983A) and 5 hours (B2987A)
-
N1419A Benchtop Battery Charger for N1418A [Discontinued]
N1419A Benchtop Battery Charger for N1418A [Discontinued]
- Simple operation
- Optimizing charging process
- Fast charge
-
N1420A Setup Integrity Checker for B2980 Series, Fixed Perpetual License
N1420A Setup Integrity Checker for B2980 Series, Fixed Perpetual License
- Automatic noise measurements by with/without setup elements connected
- Results displayed in comprehensive tabular format
- Results can be exported to the USB memory
-
N1422A High value resistor box for N1299A-301 evaluation kit
N1422A High value resistor box for N1299A-301 evaluation kit
- 100 GΩ resistor for the resistance measurement evaluation
- Interlock connector for over 21 V bias
- Convenient additional coaxial and triaxial connectors for termination
-
N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes)
N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes)
- Used to measure surface or volume resistance/resistivity of insulation materials
- Satisfy various insulation measurement standards such as ASTM D-257
- High resistance up to 10 POhm can be measured accurately
-
N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes)
N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes)
- Used to measure surface or volume resistance/resistivity of insulation materials
- Satisfy various insulation measurement standards such as ASTM D-257
-
High resistance up to 10 POhm can be measured accurately
-
N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
- Used to measure surface or volume resistance/resistivity of insulation materials
- Satisfy various insulation measurement standards such as ASTM D-257
- High resistance up to 10 POhm can be measured accurately
-
N1425A Low Noise Test Leads for N1413 with B2980 series, 1.5m
N1425A Low Noise Test Leads for N1413 with B2980 series, 1.5m
- Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
- High resistance up to 100 GOhm can be measured accurately
-
N1425B Low Noise Test Leads for N1413 with B2980 series, 3m
N1425B Low Noise Test Leads for N1413 with B2980 series, 3m
- Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
-
High resistance up to 100 GOhm can be measured accurately
-
N1426A Pin Probes for N1425
N1426A Pin Probes for N1425
- Probes to support voltage up to 1,000 V and be used with the N1425 for high resistance measurement of small DUTs such as PC boards or IC sockets
-
N1426B Soldering Sockets for N1425
N1426B Soldering Sockets for N1425
- Soldering Sockets to support voltage up to 1,000 V and is used with the N1425 to enables the construction of simple custom-made test leads
-
N1426C Alligator Clips for N1425
N1426C Alligator Clips for N1425
- Alligator Clips to support voltage up to 1,000 V and enable the N1425 to hold DUTs with large terminals
-
N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m
N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m
- Used to measure insulation resistance
- Makes it easy to construct a custom test fixture for measurements with the B2985A/87A
-
N1427B Low Noise Test Cables for N1413 with B2980 series, 3m
N1427B Low Noise Test Cables for N1413 with B2980 series, 3m
- Used to measure insulation resistance
- Makes it easy to construct a custom test fixture for measurements with the B2985A/87A
-
N1428A Component Test Fixture for N1413 with B2980 Series
N1428A Component Test Fixture for N1413 with B2980 Series
- Used to measure high resistance of SMD, lead and various type of devices
-
High resistance up to 10 POhm can be measured accurately