Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Femto/Picoammeter and Electrometer Accessories and Productive Tools

The B2980A series of Femto/Picoammeters and Electrometers/High Resistance Meters provide best-in-class performance and superior graphical capabilities. B2980A’s dedicated accessories, adapters for Keysight’s proven accessories and productive tools help you maximize measurement efficiency.
 

  • N1299A-301 Evaluation kit for B2981/83/85/87A N1299A-301 Evaluation kit for B2981/83/85/87A 

    N1299A-301 Evaluation kit for B2981/83/85/87A

    • For high resistance measurement demo using B2985A/87A
    • Contains necessary parts, cables and a carrying case
    • Comprehensive demo guide furnished

  • N1410A Starter kit for B2985/B2987 N1410A Starter kit for B2985/B2987 

    N1410A Starter kit for B2985/B2987

    • Cable (N1415A) and adapter (N1414A) set for easy and convenient measurements by B2985A/B2987A
    • More affordable than purchasing these accessories separately

  • N1411A Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m N1411A Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m 

    N1411A Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m

    • 1.5 m cable with 4-pin interlock plug and 6-pin circular plug
    • Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
    • Furnished in evaluation kit
       

  • N1411B Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m N1411B Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m 

    N1411B Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m

    • 3 m cable with 4-pin interlock plug and 6-pin circular plug 
    • Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
    • Furnished in evaluation kit 

  • N1412A Triaxial cable, 500 V, 1.5 m N1412A Triaxial cable, 500 V, 1.5 m 

    N1412A Triaxial cable, 500 V, 1.5 m

    • Triaxial cable up to 500 V with 1.5 m length.
    • Guarding connection is available for shielding to prevent leakage
    • Available for B2980A series connection
       

  • N1412B Triaxial cable, 500 V, 3 m N1412B Triaxial cable, 500 V, 3 m 

    N1412B Triaxial cable, 500 V, 3 m

    • Triaxial cable up to 500 V with 3 m length.
    • Guarding connection is available for shielding to prevent leakage
    • Available for B2980A series connection
       

  • N1412C Triaxial cable, 500 V, 6 m N1412C Triaxial cable, 500 V, 6 m 

    N1412C Triaxial cable, 500 V, 6 m

    • Triaxial cable up to 500 V with 6 m length.
    • Guarding connection is available for shielding to prevent leakage
    • Available for B2980A series connection
       

  • N1413A High Resistance Meter Fixture Adapter N1413A High Resistance Meter Fixture Adapter 

    N1413A High Resistance Meter Fixture Adapter

    • Accommodates three cables for the proven high resistance meter accessories
    • Easy attachment
    • 4-pin terminal plug for interlock connection
    • Manual switch for selecting floating or grounded DUT

  • N1414A High Resistance Measurement Universal Adapter N1414A High Resistance Measurement Universal Adapter 

    N1414A High Resistance Measurement Universal Adapter

    • Simplifies cabling without considering common or ground connections
    • Easy attachment
    • Manual switch for selecting floating or grounded DUT

  • N1415A Triax to Alligator Cable, 200 V, 1.5 m N1415A Triax to Alligator Cable, 200 V, 1.5 m 

    N1415A Triax to Alligator Cable, 200 V, 1.5 m

    • Easy and convenient measurements for the B2980A series
    • 1.5m with colored alligator clips

  • N1416A Triax Bulkhead Connector, 200 V N1416A Triax Bulkhead Connector, 200 V 

    N1416A Triax Bulkhead Connector, 200 V

    • Convenient to bring out each terminal from a triax cable
    • Up to 200 V
    • Guarding connection is available for shielding to prevent leakage
       

  • N1416B Triax Bulkhead Connector, 500 V N1416B Triax Bulkhead Connector, 500 V 

    N1416B Triax Bulkhead Connector, 500 V

    • Convenient to bring out each terminal from a triax cable
    • Up to 500 V
    • Guarding connection is available for shielding to prevent leakage
       

  • N1417A Open cap for triaxial connector N1417A Open cap for triaxial connector 

    N1417A Open cap for triaxial connector

    • Metal cap for triaxial connectors
    • Electromagnetic shielding and physical protection for unused connectors
    • Furnished in each B2980A series

  • N1418A Lithium-ion battery pack for B2983/B2987 N1418A Lithium-ion battery pack for B2983/B2987 

    N1418A Lithium-ion battery pack for B2983/B2987

    • Same battery pack as furnished with B2983A and B2987A
    • Customer exchangeable
    • 14.4 V / 6600 mAh / 95 Wh
    • Typical operating time: 7 hours (B2983A) and 5 hours (B2987A)

  • N1419A Benchtop Battery Charger for N1418A N1419A Benchtop Battery Charger for N1418A 

    N1419A Benchtop Battery Charger for N1418A

    • Simple operation
    • Optimizing charging process
    • Fast charge

  • N1420A Setup Integrity Checker for B2980 Series, Fixed Perpetual License N1420A Setup Integrity Checker for B2980 Series, Fixed Perpetual License 

    N1420A Setup Integrity Checker for B2980 Series, Fixed Perpetual License

    • Automatic noise measurements by with/without setup elements connected
    • Results displayed in comprehensive tabular format
    • Results can be exported to the USB memory

  • N1422A High value resistor box for N1299A-301 evaluation kit N1422A High value resistor box for N1299A-301 evaluation kit 

    N1422A High value resistor box for N1299A-301 evaluation kit

    • 100 GΩ resistor for the resistance measurement evaluation
    • Interlock connector for over 21 V bias
    • Convenient additional coaxial and triaxial connectors for termination

  • N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes) N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes) 

    N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes)

    • Used to measure surface or volume resistance/resistivity of insulation materials
    • Satisfy various insulation measurement standards such as ASTM D-257
    • High resistance up to 10 POhm can be measured accurately

  • N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes) N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes) 

    N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes)

    • Used to measure surface or volume resistance/resistivity of insulation materials
    • Satisfy various insulation measurement standards such as ASTM D-257
    • High resistance up to 10 POhm can be measured accurately
       

  • N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes) N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes) 

    N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)

    • Used to measure surface or volume resistance/resistivity of insulation materials
    • Satisfy various insulation measurement standards such as ASTM D-257
    • High resistance up to 10 POhm can be measured accurately

  • N1425A Low Noise Test Leads for N1413 with B2980 series, 1.5m N1425A Low Noise Test Leads for N1413 with B2980 series, 1.5m 

    N1425A Low Noise Test Leads for N1413 with B2980 series, 1.5m

    • Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
    • High resistance up to 100 GOhm can be measured accurately

  • N1425B Low Noise Test Leads for N1413 with B2980 series, 3m N1425B Low Noise Test Leads for N1413 with B2980 series, 3m 

    N1425B Low Noise Test Leads for N1413 with B2980 series, 3m

    • Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
    • High resistance up to 100 GOhm can be measured accurately
       

  • N1426A Pin Probes for N1425 N1426A Pin Probes for N1425 

    N1426A Pin Probes for N1425

    • Probes to support voltage up to 1,000 V and be used with the N1425 for high resistance measurement of small DUTs such as PC boards or IC sockets

  • N1426B Soldering Sockets for N1425 N1426B Soldering Sockets for N1425 

    N1426B Soldering Sockets for N1425

    • Soldering Sockets to support voltage up to 1,000 V and is used with the N1425 to enables the construction of simple custom-made test leads

  • N1426C Alligator Clips for N1425 N1426C Alligator Clips for N1425 

    N1426C Alligator Clips for N1425

    • Alligator Clips to support voltage up to 1,000 V and enable the N1425 to hold DUTs with large terminals

  • N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m 

    N1427A Low Noise Test Cables for N1413 with B2980 series, 1.5m

    • Used to measure insulation resistance
    • Makes it easy to construct a custom test fixture for measurements with the B2985A/87A

  • N1427B Low Noise Test Cables for N1413 with B2980 series, 3m N1427B Low Noise Test Cables for N1413 with B2980 series, 3m 

    N1427B Low Noise Test Cables for N1413 with B2980 series, 3m

    • Used to measure insulation resistance
    • Makes it easy to construct a custom test fixture for measurements with the B2985A/87A

  • N1428A Component Test Fixture for N1413 with B2980 Series N1428A Component Test Fixture for N1413 with B2980 Series 

    N1428A Component Test Fixture for N1413 with B2980 Series

    • Used to measure high resistance of SMD, lead and various type of devices
    • High resistance up to 10 POhm can be measured accurately