B2980A Series Femto / Picoammeter and Electrometer / High Resistance Meter
The B2980A series of Picoammeters / Femto meters and Electrometers not only offer best-in-class measurement performance, but also provide unprecedented features to maximize your measurement confidence.
Both the picoammeters and electrometers provide a world-best performance of 0.01 fA (0.01 x 10-15 A) pico current measurement resolution. In addition, the electrometers can measure resistance up to 10 PΩ (10 x 1015 Ω), which is also a best-in-class specification of pico ampere meters. Finally, since AC power line noise can be difficult to eliminate when making low-level measurements, both the picoammeters and electrometers are available in battery powered versions.
All B2980A series picoammeters / femto meters and electrometers have a 4.3” liquid crystal display that supports a variety of viewing modes (numeric, trend chart and histogram), which eliminates the need to perform data analysis on a PC. Also built-in Real-time Noise Monitor helps you to select the appropriate measurement. These unique capabilities of pico ampere meters and electrometers enable you to capture transient device and material behavior and to make quick statistical analyses on the spot, thereby greatly increasing measurement confidence and efficiency.
Optional Setup Integrity Checker software is available to help you isolate the cause of noise arising from external setup elements, such as cables, connectors, adapters, chambers, etc.
The B2980A series picoammeters / femto meters and electrometers provide numerous unique, best-in-class capabilities that greatly improve your ability to make sensitive measurements.
Compare All in this Product Collection (4)
Find a Product
-
B2981A Femto/Picoammeter, 0.01fA (1)
B2981A Femto/Picoammeter, 0.01fA
- 0.01 fA minimum resolution
- Trend chart and real-time histogram
- Innovative Setup Integrity Checker (Optional)
-
B2983A Femto/Picoammeter, 0.01fA, Battery (1)
B2983A Femto/Picoammeter, 0.01fA, Battery
- 0.01 fA minimum resolution
- Battery powered for AC line noise free
- Trend chart and real-time histogram
- Innovative setup integrity checker (Optional)
-
B2985A Electrometer/High Resistance Meter, 0.01fA (1)
B2985A Electrometer/High Resistance Meter, 0.01fA
- 0.01 fA minimum resolution and resistance measurement up to 10 PΩ
- Trend chart and real-time histogram
- Innovative setup integrity checker (Optional)
-
B2987A Electrometer/High Resistance Meter, 0.01fA, Battery (1)
B2987A Electrometer/High Resistance Meter, 0.01fA, Battery
- 0.01 fA minimum resolution and resistance measurement up to 10 PΩ
- Battery powered for AC line noise free
- Trend chart and real-time histogram
- Innovative setup integrity checker (Optional)