Compare Products
Vector Signal Analyzer
Prices are subject to change without notice.
Select Features
4 of 4 product matches
Product | Frequency Range | Max Analysis Bandwidth | Form Factor/Size | Multi-Channel Support | Measurement Applications | Description |
---|---|---|---|---|---|---|
M9421A VXT PXIe Vector Transceiver
60 MHz to |
■ 3.8 GHz ■ 6 GHz ■ 40 MHz |
■ 80 MHz ■ 160 MHz PXIe, 4 slots (requires frequency reference) |
n/a |
|
■ Vector transceiver |
designed for wireless component product test ■ High density, low cost, and adequate performance ■ FPGA-accelerated fast power and power servo measurements |
M9420A VXT PXIe Vector Transceiver
60 MHz to |
■ 3.8 GHz ■ 6 GHz ■ 40 MHz |
■ 80 MHz ■ 160 MHz PXIe, 4 slots (requires frequency reference) |
n/a |
|
■ Vector transceiver designed for wireless component product test |
■ High density, low cost, and adequate performance ■ FPGA-accelerated fast power and power servo measurements |
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz
9 kHz to |
■ 8.4 GHz ■ 14 GHz ■ 18 GHz ■ 27 GHz ■ 50 GHz ■ 40 MHz |
■ 100 MHz ■ 160 MHz PXIe, 5 slots (including frequency reference) |
|
|
■ High performance vector signal analyzer |
■ Engineered for speed and accuracy in a small footprint ■ Ideal for decreasing test time for spurs and harmonics |
M9391A PXIe Vector Signal Analyzer: 6 GHz
1 MHz to |
■ 3 GHz ■ 6 GHz ■ 40 MHz |
■ 100 MHz ■ 160 MHz PXIe, 4 slots (including frequency reference) |
|
|
■ Vector signal analyzer for wireless component manufacturing and design validation |
■ Engineered for speed, size and cost ■ Ideal for fast power measurements |