Power Device Analyzer / Curve Tracer
The Keysight Power Device Analyzers are the best solutions for power device evaluation. All Power Device Analyzers have wide voltage and current ranges and other features that make them capable of handling all types of power devices.
The B1505A Power Device Analyzer / Curve Tracer is focused on the needs of power device manufacturers, while the B1506A Power Device Analyzer for Circuit Design is focused on the needs of power electronics circuit / product manufacturers. The B1507A Power Device Capacitance Analyzer helps both power device development engineers and power circuit designers maximize product value by revealing device capacitance characteristics.
For more information about curve tracers and precision current-voltage analyzers, please visit Parameter and Device Analyzers, Curve Tracer.
-
B1505A Power Device Analyzer / Curve Tracer Series
B1505A Power Device Analyzer / Curve Tracer Series
A single box solution for power device evaluation from sub-pA to 10 kV & 1500 A. Precise measurement capabilities with 10 µs pulse and µΩon-resistance measurements.
-
B1506A Power Device Analyzer/Curve Tracer for Circuit Design
B1506A Power Device Analyzer/Curve Tracer for Circuit Design
- Measure all IV and CV parameters
- Gate charge (Qg) test
- Easy to use and fully automated measurement
- Wide operation I/V (1500 A, 3 kV)
- Thermal test capability ( -50°C to +250°C)
-
PD1000A Power Device Measurement System for Advanced Modeling
PD1000A Power Device Measurement System for Advanced Modeling
Eliminate design cycles by creating real-world power device models resulting in simulations you can trust.
-
PD1500A Dynamic Power Device Analyzer/Double Pulse Tester
PD1500A Dynamic Power Device Analyzer/Double Pulse Tester
As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.