Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

UXM Test and Lab Application

The UXM test application (TA) software allows you to configure your E7515A UXM wireless test set to meet your particular testing needs. The base UXM TA options include the key functionality required for RF design validation, including flexible receiver test and trusted X-Series transmitter measurement science. To add more capabilities such as multiple component carriers or advanced MIMO techniques, or functional test features including IP data and handovers, choose the appropriate feature options.

The lab applications have been replaced by the test applications; if you previously purchased a lab application and would like to add additional capabilities, simply order the desired test application feature options. See the UXM Applications Feature Comparisons for more details.

  

View All UXM Test and Lab Applications (4)

Find Wireless Test Platform Software

  • E7530A LTE/LTE-Advanced Test Application E7530A LTE/LTE-Advanced Test Application (1) 

    E7530A LTE/LTE-Advanced Test Application

    • Use with E7515A UXM wireless test set
    • Ensure LTE/LTE-A devices meet latest RF requirements
    • Wring out designs with integrated fading, flexible Rx test, trusted X-Series measurements
       

  • E7523A W-CDMA/HSPA+ Test Application E7523A W-CDMA/HSPA+ Test Application (1) 

    E7523A W-CDMA/HSPA+ Test Application

    • Use with E7515A UXM wireless test set
    • Ensure W-CDMA/HSPA+ devices meet latest RF requirements
    • Wring out designs with integrated fading, flexible Rx test, trusted X-Series measurements
    • Achieve greater confidence in RF performance

  • E7521A GSM/GPRS/EGPRS Test Application E7521A GSM/GPRS/EGPRS Test Application (1) 

    E7521A GSM/GPRS/EGPRS Test Application

    • Use with E7515A UXM wireless test set
    • Ensure GSM/GPRS/EGPRS devices meet latest RF requirements
    • Achieve greater confidence in RF performance with trusted X-Series measurements

  • E7529A TD-SCDMA/HSPA Test Application E7529A TD-SCDMA/HSPA Test Application (1) 

    E7529A TD-SCDMA/HSPA Test Application

    • Use with E7515A UXM wireless test set
    • Ensure TD-SCDMA/HSPA devices meet latest RF requirements
    • Wring out designs with integrated fading, flexible Rx test, trusted X-Series measurements
    • Achieve greater confidence in RF performance