Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Waveguide Power Sensor

Waveguide Power Sensors

Make accurate and reliable measurements in the 50 to 110 GHz frequency range. Keysight's waveguide power sensors offer best SWR, high reliability and low loss, and come with a 50 MHz calibration port to reduce measurement uncertainties.

Compare All in this Product Collection (3)

  • E8486A Waveguide Power Sensor E8486A Waveguide Power Sensor (1) 

    E8486A Waveguide Power Sensor

    • Frequency: 60 to 90 GHz
    • Power range: Option 100: 1 μW to 100 mW (-30 to +20 dBm). Option 200: 1 nW to 100 mW (-60 to +20 dBm)
    • Maximum SWR: Option 100: <1.06
    • Option 200: <1.28
    • UG-387/U Flange (modified), EIA WR-12

  • V8486A Waveguide Power Sensor V8486A Waveguide Power Sensor (1) 

    V8486A Waveguide Power Sensor

    • Frequency: 50 GHz to 75 GHz
    • Power range: -30 to +20 dBm
    • Maximum SWR: <1.06
    • EIA WR-15, UG-385/U

  • W8486A Waveguide Power Sensor W8486A Waveguide Power Sensor (1) 

    W8486A Waveguide Power Sensor

    • Frequency: 75 GHz to 110 GHz
    • Power range: -30 to +20 dBm
    • Maximum SWR: <1.08
    • Waveguide flange: UG-387/U