X-Series Measurement Applications for EXM
Easily achieve your tough manufacturing goals and meet tighter schedules for today’s multi-format devices and femtocells using X-Series measurement applications for the EXM and EXF wireless test set. These standards-compliant, technology-specific cellular and wireless connectivity measurement applications help you quickly ramp up production, and optimize full-volume manufacturing. With X-Series measurement applications and the EXM and EXF you can solve today and evolve tomorrow.
- Enables you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
- Based on the library of X-Series measurement applications for benchtop signal analyzers
- Offered as a measurement only application for use with the 5-pack/50-pack options for waveform playback or as a measurement and waveform application (on EXM only) for playback of unlimited waveforms of the purchased format
Compare All X-Series Applications for EXM (25)
Find Wireless Test Platform Software
-
V9063B Analog Demodulation Measurement Application for EXM [Discontinued] (1)
V9063B Analog Demodulation Measurement Application for EXM [Discontinued]
- Use to test AM, PM signals for wireless devices manufacturing test with the EXM
- One-button, standard-based measurements with pass/fail tests
- Modulations analysis for AM and PM signals
- License key upgradeable
-
V9065B Sequence Analyzer Application for EXM and EXF [Discontinued] (1)
V9065B Sequence Analyzer Application for EXM and EXF [Discontinued]
- Single acquisition multiple measurements (SAMM) for significant test time reduction for femtocell and UE manufacturing
- Fast switched MIMO capability for easy and cost effective test setup for femtocell and UE WLAN MIMO testing
-
V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF [Discontinued] (1)
V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF [Discontinued]
- Use for GSM, EDGE, and EDGE Evolution wireless devices or femtocell manufacturing test with the EXM or EXF
- One-button, standard-based measurements with pass/fail tests
- Fully compliant to the 3GPP standard
- License key upgradeable
-
Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM [Discontinued] (1)
Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM [Discontinued]
- Use for GSM, EDGE, and EDGE Evolution wireless devices manufacturing test with the EXM
- One-button, standard-based measurements with pass/fail tests
- Fully compliant to the 3GPP standard
- License key upgradeable
-
V9072B cdma2000® Measurement Application for EXM and EXF [Discontinued] (1)
V9072B cdma2000® Measurement Application for EXM and EXF [Discontinued]
- Use for cdma2000® wireless devices manufacturing test with the EXM and EXF
- One-button, standard-based measurements with pass/fail tests
- Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000
- License key upgradeable
-
V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF [Discontinued] (1)
V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF [Discontinued]
- Use for TD-SCDMA/HSPA wireless devices or femtocell manufacturing test with the EXM or EXF
- One-button, standards-based measurements with pass/fail tests
- Supports measurements per 3GPP Release 99 to 8 standards
- License key upgradeable
-
Y9072B cdma2000® Measurement and Waveform Application for EXM [Discontinued] (1)
Y9072B cdma2000® Measurement and Waveform Application for EXM [Discontinued]
- Use for cdma2000® wireless devices manufacturing test with the EXM
- One-button, standard-based measurements with pass/fail tests
- Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000
- License key upgradeable
-
V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF [Discontinued] (1)
V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF [Discontinued]
- Use W-CDMA, HSPA, and HSPA+ wireless devices or femtocell manufacturing test with the EXM or EXF
- One-button, standard-based measurements with pass/fail tests
- Complies with 3GPP Release 99 to 8 standards
- License key upgradeable
-
Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM [Discontinued] (1)
Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM [Discontinued]
- Use W-CDMA, HSPA, and HSPA+ wireless devices manufacturing test with the EXM
- One-button, standard-based measurements with pass/fail tests
- Complies with 3GPP Release 99 to 8 standards
- License key upgradeable
-
V9075B Mobile WiMAX™ Measurement Application for EXM [Discontinued] (1)
V9075B Mobile WiMAX™ Measurement Application for EXM [Discontinued]
- Use for Mobile WiMAX™ wireless devices manufacturing test with the EXM
- One-button, standard-based measurements with pass/fail tests
- 802.16 OFDMA measurement per IEEE 802.16 2005 standard
- License key upgradeable