Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

X-Series Measurement Applications for EXM

Easily achieve your tough manufacturing goals and meet tighter schedules for today’s multi-format devices and femtocells using X-Series measurement applications for the EXM and EXF wireless test set. These standards-compliant, technology-specific cellular and wireless connectivity measurement applications help you quickly ramp up production, and optimize full-volume manufacturing. With X-Series measurement applications and the EXM and EXF you can solve today and evolve tomorrow.

  • Enables you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
  • Based on the library of X-Series measurement applications for benchtop signal analyzers
  • Offered as a measurement only application for use with the 5-pack/50-pack options for waveform playback or as a measurement and waveform application (on EXM only) for playback of unlimited waveforms of the purchased format

Compare All X-Series Applications for EXM (25)

Find Wireless Test Platform Software

  • V9063B Analog Demodulation Measurement Application for EXM [Arrêté] V9063B Analog Demodulation Measurement Application for EXM [Arrêté] (1) 

    V9063B Analog Demodulation Measurement Application for EXM [Arrêté]

    • Use to test AM, PM signals for wireless devices manufacturing test with the EXM
    • One-button, standard-based measurements with pass/fail tests
    • Modulations analysis for AM and PM signals
    • License key upgradeable

  • V9065B Sequence Analyzer Application for EXM and EXF [Arrêté] V9065B Sequence Analyzer Application for EXM and EXF [Arrêté] (1) 

    V9065B Sequence Analyzer Application for EXM and EXF [Arrêté]

    • Single acquisition multiple measurements (SAMM) for significant test time reduction for femtocell and UE manufacturing
    • Fast switched MIMO capability for easy and cost effective test setup for femtocell and UE WLAN MIMO testing

  • V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF [Arrêté] V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF [Arrêté] (1) 

    V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF [Arrêté]

    • Use for GSM, EDGE, and EDGE Evolution wireless devices or femtocell manufacturing test with the EXM or EXF
    • One-button, standard-based measurements with pass/fail tests 
    • Fully compliant to the 3GPP standard
    • License key upgradeable 

  • Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM [Arrêté] Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM [Arrêté] (1) 

    Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM [Arrêté]

    • Use for GSM, EDGE, and EDGE Evolution wireless devices manufacturing test with the EXM
    • One-button, standard-based measurements with pass/fail tests
    • Fully compliant to the 3GPP standard
    • License key upgradeable

  • V9072B cdma2000® Measurement Application for EXM and EXF [Arrêté] V9072B cdma2000® Measurement Application for EXM and EXF [Arrêté] (1) 

    V9072B cdma2000® Measurement Application for EXM and EXF [Arrêté]

    • Use for cdma2000® wireless devices manufacturing test with the EXM and EXF
    • One-button, standard-based measurements with pass/fail tests
    • Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000 
    • License key upgradeable

  • V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF [Arrêté] V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF [Arrêté] (1) 

    V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF [Arrêté]

    • Use for TD-SCDMA/HSPA wireless devices or femtocell manufacturing test with the EXM or EXF
    • One-button, standards-based measurements with pass/fail tests
    • Supports measurements per 3GPP Release 99 to 8 standards
    • License key upgradeable

  • Y9072B cdma2000® Measurement and Waveform Application for EXM [Arrêté] Y9072B cdma2000® Measurement and Waveform Application for EXM [Arrêté] (1) 

    Y9072B cdma2000® Measurement and Waveform Application for EXM [Arrêté]

    • Use for cdma2000® wireless devices manufacturing test with the EXM
    • One-button, standard-based measurements with pass/fail tests
    • Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000
    • License key upgradeable

  • V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF [Arrêté] V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF [Arrêté] (1) 

    V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF [Arrêté]

    • Use W-CDMA, HSPA, and HSPA+ wireless devices or femtocell manufacturing test with the EXM or EXF
    • One-button, standard-based measurements with pass/fail tests
    • Complies with 3GPP Release 99 to 8 standards
    • License key upgradeable

  • Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM [Arrêté] Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM [Arrêté] (1) 

    Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM [Arrêté]

    • Use W-CDMA, HSPA, and HSPA+ wireless devices manufacturing test with the EXM
    • One-button, standard-based measurements with pass/fail tests
    • Complies with 3GPP Release 99 to 8 standards
    • License key upgradeable

  • V9075B Mobile WiMAX™ Measurement Application for EXM [Arrêté] V9075B Mobile WiMAX™ Measurement Application for EXM [Arrêté] (1) 

    V9075B Mobile WiMAX™ Measurement Application for EXM [Arrêté]

    • Use for Mobile WiMAX™ wireless devices manufacturing test with the EXM
    • One-button, standard-based measurements with pass/fail tests
    • 802.16 OFDMA measurement per IEEE 802.16 2005 standard
    • License key upgradeable