Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11974-Series Preselected Millimeter Mixer

The 11974-Series mixers are preselected to eliminate the need for signal identification. Preselection reduces mixer overload from broadband signals and reduces the interaction of local oscillator harmonics with the device under test.

The  preselected millimeter mixers extend the frequency range of the PSA-Series, E4407B ESA, 8560E/EC, 8566B, and the 70000-Series modular spectrum analyzers.

  • 11974A Preselected Millimeter Mixer, 26.5 to 40 GHz [Discontinued] 11974A Preselected Millimeter Mixer, 26.5 to 40 GHz [Discontinued] 

    11974A Preselected Millimeter Mixer, 26.5 to 40 GHz [Discontinued]

    The Keysight 11974A mixer is preselected from 26.5 to 40 GHz to eliminate the need for signal identification.

  • 11974Q Preselected Millimeter Mixer, 33 GHz to 50 GHz [Discontinued] 11974Q Preselected Millimeter Mixer, 33 GHz to 50 GHz [Discontinued] 

    11974Q Preselected Millimeter Mixer, 33 GHz to 50 GHz [Discontinued]

    The Keysight 11974Q mixer is preselected from 33 to 50 GHz to eliminate the need for signal identification.

  • 11974U Preselected Millimeter Mixer, 40 GHz to 60 GHz [Discontinued] 11974U Preselected Millimeter Mixer, 40 GHz to 60 GHz [Discontinued] 

    11974U Preselected Millimeter Mixer, 40 GHz to 60 GHz [Discontinued]

    The Keysight 11974U mixer is preselected from 40 to 60 GHz to eliminate the need for signal identification.

  • 11974V Preselected Millimeter Mixer, 50 to 75 GHz [Discontinued] 11974V Preselected Millimeter Mixer, 50 to 75 GHz [Discontinued] 

    11974V Preselected Millimeter Mixer, 50 to 75 GHz [Discontinued]

    The Keysight 11974V mixer is preselected from 50 to 75 GHz to eliminate the need for signal identification.