Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8900 Series Autoranging DC Power Supplies, 5, 10, and 15 kW

High-power, autoranging output does the job of multiple power supplies

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies’ autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard

Now Even More Power! Over 50 new models from 1 to 15 kW

Compare All N8900 DC Power Supplies (30)

Find a High-Power Autoranging Supply

  • N8920A Autoranging System DC Power Supply, 80 V, 170 A, 5000 W, 208 VAC N8920A Autoranging System DC Power Supply, 80 V, 170 A, 5000 W, 208 VAC (1) 

    N8920A Autoranging System DC Power Supply, 80 V, 170 A, 5000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models)

  • N8921A Autoranging System DC Power Supply, 200 V, 70 A, 5000 W, 208 VAC N8921A Autoranging System DC Power Supply, 200 V, 70 A, 5000 W, 208 VAC (1) 

    N8921A Autoranging System DC Power Supply, 200 V, 70 A, 5000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8923A Autoranging System DC Power Supply, 500 V, 30 A, 5000 W, 208 VAC N8923A Autoranging System DC Power Supply, 500 V, 30 A, 5000 W, 208 VAC (1) 

    N8923A Autoranging System DC Power Supply, 500 V, 30 A, 5000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8924A Autoranging System DC Power Supply, 750 V, 20 A, 5000 W, 208 VAC N8924A Autoranging System DC Power Supply, 750 V, 20 A, 5000 W, 208 VAC (1) 

    N8924A Autoranging System DC Power Supply, 750 V, 20 A, 5000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8925A Autoranging System DC Power Supply, 80 V, 340 A, 10000 W, 208 VAC N8925A Autoranging System DC Power Supply, 80 V, 340 A, 10000 W, 208 VAC (1) 

    N8925A Autoranging System DC Power Supply, 80 V, 340 A, 10000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8926A Autoranging System DC Power Supply, 200 V, 140 A, 10000 W, 208 VAC N8926A Autoranging System DC Power Supply, 200 V, 140 A, 10000 W, 208 VAC (1) 

    N8926A Autoranging System DC Power Supply, 200 V, 140 A, 10000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8928A Autoranging System DC Power Supply, 500 V, 60 A, 10000 W, 208 VAC N8928A Autoranging System DC Power Supply, 500 V, 60 A, 10000 W, 208 VAC (1) 

    N8928A Autoranging System DC Power Supply, 500 V, 60 A, 10000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8929A Autoranging System DC Power Supply, 750 V, 40 A, 10000 W, 208 VAC N8929A Autoranging System DC Power Supply, 750 V, 40 A, 10000 W, 208 VAC (1) 

    N8929A Autoranging System DC Power Supply, 750 V, 40 A, 10000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8930A Autoranging System DC Power Supply, 1000 V, 30 A, 10000 W, 208 VAC N8930A Autoranging System DC Power Supply, 1000 V, 30 A, 10000 W, 208 VAC (1) 

    N8930A Autoranging System DC Power Supply, 1000 V, 30 A, 10000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

  • N8931A Autoranging System DC Power Supply, 80 V, 510 A, 15000 W, 208 VAC N8931A Autoranging System DC Power Supply, 80 V, 510 A, 15000 W, 208 VAC (1) 

    N8931A Autoranging System DC Power Supply, 80 V, 510 A, 15000 W, 208 VAC

    The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).