Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

CalPod Calibration Refresh Module

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

11 of 11 product matches

Sort:
Product Operating Frequency Range Connector Type Temperature Compensated Operation Thermal-vacuum Chamber Compatible Ambient Temperature Operation Only
85523B CalPod Controller 85523B CalPod Controller
n/a n/a n/a n/a n/a
85542A 40 GHz TVAC CalPod 85542A 40 GHz TVAC CalPod
500 MHz to 40 GHz 2.92 mm No Yes No
85541A 40 GHz Temp Characterized CalPod 85541A 40 GHz Temp Characterized CalPod
500 MHz to 40 GHz 2.92 mm Yes No No
85540A 40 GHz Standard CalPod 85540A 40 GHz Standard CalPod
500 MHz to 40 GHz 2.92 mm No No Yes
85532B 20 GHz TVAC CalPod 85532B 20 GHz TVAC CalPod
100 MHz to 20 GHz 2.92 mm No Yes No
85531B 20 GHz Temp Characterized CalPod 85531B 20 GHz Temp Characterized CalPod
100 MHz to 20 GHz 2.92 mm Yes No No
85530B 20 GHz Ambient Temperature CalPod Module 85530B 20 GHz Ambient Temperature CalPod Module
100 MHz to 20 GHz 2.92 mm No No Yes
85556A 1 x 12 Fan Out Cable Splitter 85556A 1 x 12 Fan Out Cable Splitter
n/a n/a n/a n/a n/a
85554A 10 Meter CalPod Drive Cable Extension 85554A 10 Meter CalPod Drive Cable Extension
n/a n/a n/a n/a n/a
85553A 2 Meter 40 GHz CalPod Drive Cable 85553A 2 Meter 40 GHz CalPod Drive Cable
n/a n/a n/a n/a n/a
85555A Splitter Drive Cable 2 Meters 85555A Splitter Drive Cable 2 Meters
n/a n/a n/a n/a n/a