Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Switches

These USB switches provide an alternative switching solution through USB control. They consist of SPDT and SP6T switch configurations.

Compare All in this Product Collection (3)

Find an Electromechanical Switch

  • U1810B USB Coaxial Switch, DC to 18 GHz, SPDT U1810B USB Coaxial Switch, DC to 18 GHz, SPDT (1) 

    U1810B USB Coaxial Switch, DC to 18 GHz, SPDT

    • USB plug-and-play
    • Guaranteed 0.03 dB IL repeatability
    • Guaranteed 5 million cycles operating life

  • U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T (1) 

    U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T

    • USB drive dual SP6T
    • Guaranteed 0.03 dB IL repeatability
    • Guaranteed 5 million cycles operating life
       

  • U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T (1) 

    U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T

    • USB drive dual SP6T
    • Guaranteed 0.03 dB IL repeatability
    • Guaranteed 5 million cycles operating life