Here’s the page we think you wanted. See search results instead:


Contact an Expert

Productivity Software

From simple connection to programmatic control, Keysight provides all the software tools necessary to accelerate the process. Compatible with the most common interfaces (GPIB, RS-232, LAN, PXI, and USB), Keysight’s IO Libraries will quickly discover and configure instruments. Once the connection is established, Command Expert can control instruments using IVI-COM drivers and Standard Commands for Programmable Instruments (SCPI) Command Sets. Instrument drivers provide a higher-level and more abstract view of the instrument. IntuiLink software links an instrument to some PC applications. BenchVue software offers multiple instrument measurement visibility and data capture from a PC or mobile device with no programming.

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 


  • Instrument Drivers Instrument Drivers 

    Instrument Drivers

    • Higher-level interface that helps to provide a more abstract view of the instrument that is easier to understand.
    • Provide a common framework so that a test engineer can move quickly and productively between instruments without having to learn everything from scratch.

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

  • IO Libraries Suite IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

  • Keysight License Manager Keysight License Manager 

    Keysight License Manager

    • Install licenses for new capability
    • Transport licenses from one instrument to another
    • Remove licenses for capability no longer needed
    • Available at no-charge for use with Keysight supported instruments

  • Calibration Software Calibration Software 

    Calibration Software

    • Instruments covered
    • Recommended lab standards
    • Recommended calibration options
    • Downloadable files

  • Command Expert Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • Data Analytics Data Analytics 

    Data Analytics

    Keysight Data Analytics for test and measurement accelerates electronics product design and improves manufacturing KPIs.