Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA and ENA series network analyzers.

  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc

Comparar todos en esta colección de productos (83)

Encontrar un Producto

  • E6963A Automotive Ethernet Link Segment Solution E6963A Automotive Ethernet Link Segment Solution (1) 

    E6963A Automotive Ethernet Link Segment Solution

    • BroadR-Reach and 100Base-T1 link segent compliance
    • Product structured with software, accessories and hardware
    • Automated test script and instrument setup assistance

  • E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) (1) 

    E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant)

    • Compliant to BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T)
    • Easy to use return loss measurement

  • N1500A Materials Measurement Suite N1500A Materials Measurement Suite (1) 

    N1500A Materials Measurement Suite

    • Software automates complex permittivity and permeability measurements
    • Flexible option configuration
    • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods

  • N1930B Physical Layer Test System (PLTS) 2018 Software N1930B Physical Layer Test System (PLTS) 2018 Software (1) 

    N1930B Physical Layer Test System (PLTS) 2018 Software

    The N1930B new Physical Layer Test System (PLTS) 2018 software is a powerful signal integrity tool for today’s high-speed digital designers.

  • PNA-X Nonlinear Vector Network Analyzer (NVNA) PNA-X Nonlinear Vector Network Analyzer (NVNA) (1) 

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.

  • S93007A Automatic Fixture Removal S93007A Automatic Fixture Removal (1) 

    S93007A Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93010A Time Domain Analysis S93010A Time Domain Analysis (1) 

    S93010A Time Domain Analysis

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93011A Enhanced Time Domain Analysis with TDR S93011A Enhanced Time Domain Analysis with TDR (1) 

    S93011A Enhanced Time Domain Analysis with TDR

    • Enhanced TDR functions on PNA series VNAs
    • Equivalent to ENA-TDR
    • Includes all functionalities of S93010A time domain analysis
    • Simple and intuitive operation, fast and accurate measurements, high ESD robustness

  • S93015A Dynamic Uncertainty for S-Parameter Measurements S93015A Dynamic Uncertainty for S-Parameter Measurements (1) 

    S93015A Dynamic Uncertainty for S-Parameter Measurements

    • Dynamic and real-time measurement uncertainty estimation
    • Uncertainty is displayed on the screen with actual measurement traces
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93025A Basic Pulsed-RF Measurements S93025A Basic Pulsed-RF Measurements (1) 

    S93025A Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method
    • Fixed Node locked – Perpetual license is shipped with the product