Sprechen Sie mit einem Experten
Network Analyzer Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Keysight network analyzer software applications are available for PNA-X, PNA-L, PNA, ENA and USB series network analyzers.
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc
For more information about Keysight Network Analyzer, please visit Network Analyzer
Compare All in this Product Collection (128)
Find a Product
-
S94601B Device Measurement eXpert (DMX) (1)
S94601B Device Measurement eXpert (DMX)
- Easy setup of complex measurements with an intuitive UI
- Customize DUT templates to help inexperienced users optimize measurements
- Supports all existing PNA measurement applications
- Covers a wide variety of amplifiers, filters, and mixers
-
S94602B Limit Assistant (1)
S94602B Limit Assistant
- Enables limit mask generation for a variety of measurements
- Provides an intuitive graphical interface for easily creating limit masks
- Compatible with S94601B DMX for convenient automatic measurement setup
-
N1500A Materials Measurement Suite (1)
N1500A Materials Measurement Suite
- Software automates complex permittivity and permeability measurements
- Flexible option configuration
- One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
-
N19301B PLTS Base Analysis (1)
N19301B PLTS Base Analysis
- PAM-4 eye diagrams
- Channel operating margin
- MATLAB compatibility
- Multi-channel advanced eye diagram
- Hot TDR measurements
-
N19303B PLTS Measurement and Calibration (1)
N19303B PLTS Measurement and Calibration
- PLTS N19303B extends the N19301B base product to control, calibrate and measure with Vector Network Analyzers or Time Domain Reflectometers
-
N19305B PLTS Advanced Calibration (1)
N19305B PLTS Advanced Calibration
- PLTS N19305B extends the N19301B base product to perform advanced calibration techniques such as Automatic Fixture Removal (AFR)
-
N19306B PAM-4 analysis (1)
N19306B PAM-4 analysis
- PLTS N19306B extends the N19301B base product to perform PAM4 eye diagram analysis beyond the default NRZ eye diagram analysis in the base N19301B.
-
N19307B PLTS N-Port Measurement and Analysis (1)
N19307B PLTS N-Port Measurement and Analysis
PLTS N19307B extends the N19301B base product to perform N-port (greater than 4 ports) measurements and analysis
-
N1930B Physical Layer Test System (PLTS) 2020 Software (1)
N1930B Physical Layer Test System (PLTS) 2020 Software
The N1930B new Physical Layer Test System (PLTS) 2020 software is a powerful signal integrity tool for today’s high-speed digital designers.
-
PNA-X Nonlinear Vector Network Analyzer (NVNA) (1)
PNA-X Nonlinear Vector Network Analyzer (NVNA)
Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.
Network Analyzer Software [Discontinued]
Product support information for discontinued and obsolete Network Analyzer Software