Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA and ENA series network analyzers.

  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc

Compare All in this Product Collection (83)

Find a Product

  • E6963A Automotive Ethernet Link Segment Solution E6963A Automotive Ethernet Link Segment Solution (1) 

    E6963A Automotive Ethernet Link Segment Solution

    • BroadR-Reach and 100Base-T1 link segent compliance
    • Product structured with software, accessories and hardware
    • Automated test script and instrument setup assistance

  • E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) (1) 

    E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant)

    • Compliant to BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T)
    • Easy to use return loss measurement

  • N1500A Materials Measurement Suite N1500A Materials Measurement Suite (1) 

    N1500A Materials Measurement Suite

    • Software automates complex permittivity and permeability measurements
    • Flexible option configuration
    • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods

  • N1930B Physical Layer Test System (PLTS) 2018 Software N1930B Physical Layer Test System (PLTS) 2018 Software (1) 

    N1930B Physical Layer Test System (PLTS) 2018 Software

    • PAM-4 eye diagrams
    • Channel operating margin
    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements

  • PNA-X Nonlinear Vector Network Analyzer (NVNA) PNA-X Nonlinear Vector Network Analyzer (NVNA) (1) 

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.

  • S93007A Automatic Fixture Removal S93007A Automatic Fixture Removal (1) 

    S93007A Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93010A Time Domain Analysis S93010A Time Domain Analysis (1) 

    S93010A Time Domain Analysis

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93011A Enhanced Time Domain Analysis with TDR S93011A Enhanced Time Domain Analysis with TDR (1) 

    S93011A Enhanced Time Domain Analysis with TDR

    • Enhanced TDR functions on PNA series VNAs
    • Equivalent to ENA-TDR
    • Includes all functionalities of S93010A time domain analysis
    • Simple and intuitive operation, fast and accurate measurements, high ESD robustness

  • S93015A Dynamic Uncertainty for S-Parameter Measurements S93015A Dynamic Uncertainty for S-Parameter Measurements (1) 

    S93015A Dynamic Uncertainty for S-Parameter Measurements

    • Dynamic and real-time measurement uncertainty estimation
    • Uncertainty is displayed on the screen with actual measurement traces
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93025A Basic Pulsed-RF Measurements S93025A Basic Pulsed-RF Measurements (1) 

    S93025A Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method
    • Fixed Node locked – Perpetual license is shipped with the product