Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Keysight network analyzer software applications are available for PNA-X, PNA-L, PNA, ENA and USB series network analyzers.

  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc

For more information about Keysight Network Analyzer, please visit Network Analyzer

Compare All in this Product Collection (128)

Find a Product

  • S94601B Device Measurement eXpert (DMX) S94601B Device Measurement eXpert (DMX) (1) 

    S94601B Device Measurement eXpert (DMX)

    • Easy setup of complex measurements with an intuitive UI
    • Customize DUT templates to help inexperienced users optimize measurements
    • Supports all existing PNA measurement applications
    • Covers a wide variety of amplifiers, filters, and mixers

  • S94602B Limit Assistant S94602B Limit Assistant (1) 

    S94602B Limit Assistant

    • Enables limit mask generation for a variety of measurements
    • Provides an intuitive graphical interface for easily creating limit masks
    • Compatible with S94601B DMX for convenient automatic measurement setup

  • N1500A Materials Measurement Suite N1500A Materials Measurement Suite (1) 

    N1500A Materials Measurement Suite

    • Software automates complex permittivity and permeability measurements
    • Flexible option configuration
    • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods

  • N19301B PLTS Base Analysis N19301B PLTS Base Analysis (1) 

    N19301B PLTS Base Analysis

    • PAM-4 eye diagrams
    • Channel operating margin
    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements

  • N19303B PLTS Measurement and Calibration N19303B PLTS Measurement and Calibration (1) 

    N19303B PLTS Measurement and Calibration

    • PLTS N19303B extends the N19301B base product to control, calibrate and measure with Vector Network Analyzers or Time Domain Reflectometers

  • N19305B PLTS Advanced Calibration N19305B PLTS Advanced Calibration (1) 

    N19305B PLTS Advanced Calibration

    • PLTS N19305B extends the N19301B base product to perform advanced calibration techniques such as Automatic Fixture Removal (AFR)

  • N19306B PAM-4 analysis N19306B PAM-4 analysis (1) 

    N19306B PAM-4 analysis

    • PLTS N19306B extends the N19301B base product to perform PAM4 eye diagram analysis beyond the default NRZ eye diagram analysis in the base N19301B.

  • N19307B PLTS N-Port Measurement and Analysis N19307B PLTS N-Port Measurement and Analysis (1) 

    N19307B PLTS N-Port Measurement and Analysis

    PLTS N19307B extends the N19301B base product to perform N-port (greater than 4 ports) measurements and analysis

  • N1930B Physical Layer Test System (PLTS) 2020 Software N1930B Physical Layer Test System (PLTS) 2020 Software (1) 

    N1930B Physical Layer Test System (PLTS) 2020 Software

    • PAM-4 eye diagrams
    • Channel operating margin
    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements

  • PNA-X Nonlinear Vector Network Analyzer (NVNA) PNA-X Nonlinear Vector Network Analyzer (NVNA) (1) 

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.

Network Analyzer Software [Discontinued]
Product support information for discontinued and obsolete Network Analyzer Software