Network Analyzer Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA, ENA and USB series network analyzers.
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc
Compare All in this Product Collection (136)
Find a Product
-
E6963A Automotive Ethernet Link Segment Solution (1)
E6963A Automotive Ethernet Link Segment Solution
- BroadR-Reach and 100Base-T1 link segent compliance
- Product structured with software, accessories and hardware
- Automated test script and instrument setup assistance
-
E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) (1)
E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant)
- Compliant to BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T)
- Easy to use return loss measurement
-
N1500A Materials Measurement Suite (1)
N1500A Materials Measurement Suite
- Software automates complex permittivity and permeability measurements
- Flexible option configuration
- One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
-
N1930B Physical Layer Test System (PLTS) 2019 Software (1)
N1930B Physical Layer Test System (PLTS) 2019 Software
- PAM-4 eye diagrams
- Channel operating margin
- MATLAB compatibility
- Multi-channel advanced eye diagram
- Hot TDR measurements
-
PNA-X Nonlinear Vector Network Analyzer (NVNA) (1)
PNA-X Nonlinear Vector Network Analyzer (NVNA)
Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.
-
S93007A Automatic Fixture Removal (1)
S93007A Automatic Fixture Removal
- Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
- Easiest way to remove fixture effects from non-coaxial device measurements
- Fixed Node locked – Perpetual license is shipped with the product
-
S93007B Automatic Fixture Removal (1)
S93007B Automatic Fixture Removal
- Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
- Easiest way to remove fixture effects from non-coaxial device measurements
- Fixed Node locked – Perpetual license is shipped with the product
-
S95007A Automatic Fixture Removal (1)
S95007A Automatic Fixture Removal
- Easiest way to remove fixture effects from non-coaxial device measurements
- Extract fixture S-parameters from 2x thru or one-port measurements
- Compatible with M980xA PXI vector network analyzers
-
S93010A Time Domain Analysis (1)
S93010A Time Domain Analysis
- Time domain measurement capability for all PNA Series B network analyzers
- The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
- Fixed Node locked – Perpetual license is shipped with the product
-
S93010B Time Domain Analysis (1)
S93010B Time Domain Analysis
- Time domain measurement capability for all PNA Series B network analyzers
- The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
- Fixed Node locked – Perpetual license is shipped with the product