Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Oscilloscope Single-Ended Active Probes

This page provides supported information for discontinued oscilloscope single-ended active probes. Learn more about Oscilloscope Single-Ended Active Probes
 

  • 1144A Active Probe, 800 MHz [Obsolete] 1144A Active Probe, 800 MHz [Obsolete] 

    1144A Active Probe, 800 MHz [Obsolete]

    The Keysight 1144A active probe provides an excellent combination of high bandwidth, high input resistance, and low input capacitance...

  • 1145A 2-Channel, 750 MHz Active Probe [Obsolete] 1145A 2-Channel, 750 MHz Active Probe [Obsolete] 

    1145A 2-Channel, 750 MHz Active Probe [Obsolete]

    The Keysight 1145A active probe for surface mount devices provides easy, lightweight, reliable connections to SMDs on PC boards and backplanes while delivering active probe performance down to the tip.

  • 1155A Low Mass Active Probe 2-Channel, 750 MHz [Obsolete] 1155A Low Mass Active Probe 2-Channel, 750 MHz [Obsolete] 

    1155A Low Mass Active Probe 2-Channel, 750 MHz [Obsolete]

    The Keysight 1155A is a two-channel low mass active probe for Keysight Infiniium oscilloscopes...

  • 1156A Active Probe, 1.5 GHz [Obsolete] 1156A Active Probe, 1.5 GHz [Obsolete] 

    1156A Active Probe, 1.5 GHz [Obsolete]

    The Keysight 1156A active probe offers R & D engineers the performance they need to probe small geometries in hard-to-reach areas on the DUT.

  • 1157A Active Probe, 2.5 GHz [Obsolete] 1157A Active Probe, 2.5 GHz [Obsolete] 

    1157A Active Probe, 2.5 GHz [Obsolete]

    The Keysight 1157A active probe offers R & D engineers the performance they need to probe small geometries in hard-to-reach areas on the DUT.

  • 1158A Active Probe, 4 GHz [Obsolete] 1158A Active Probe, 4 GHz [Obsolete] 

    1158A Active Probe, 4 GHz [Obsolete]

    The Keysight 1158A active probe offers R & D engineers the performance they need to probe small geometries in hard-to-reach areas on the DUT.