Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Infiniium Oscilloscope Accessories

  • Removable Hard Drive [Désuet] Removable Hard Drive [Désuet] 

    Removable Hard Drive [Désuet]

    Removable hard drive for the 8000 and 80000 Series oscilloscopes. Please refer to the one-pager for ordering information.

  • E2609B Rack Mount Kit [Désuet] E2609B Rack Mount Kit [Désuet] 

    E2609B Rack Mount Kit [Désuet]

    The Keysight E2609B rackmount kit provides a support shelf and hardware for mounting the Keysight Infiniium Oscilloscopes into EIA standard (19 in (487 mm)) rack cabinets...

  • E2610A Keyboard [Désuet] E2610A Keyboard [Désuet] 

    E2610A Keyboard [Désuet]

    The Keysight E2610A is the keyboard included with Keysight Infiniium Oscilloscopes...

  • E2621A Termination Adapter, 100/110/120 Ohm [Arrêté] E2621A Termination Adapter, 100/110/120 Ohm [Arrêté] 

    E2621A Termination Adapter, 100/110/120 Ohm [Arrêté]

    The Keysight E2621A ac-coupled, balanced adapter allows connection to differential communications signals by terminating the signal into 100, 110 or120 ohms...

  • E2622A Termination Adapter, 75 Ohm [Arrêté] E2622A Termination Adapter, 75 Ohm [Arrêté] 

    E2622A Termination Adapter, 75 Ohm [Arrêté]

    The Keysight E2622A dc-coupled, unbalanced adapter allows you to connect your scope to communications signals such as DS3 and E3 ...

  • E2625A Communications Mask Test Kit Option [Désuet] E2625A Communications Mask Test Kit Option [Désuet] 

    E2625A Communications Mask Test Kit Option [Désuet]

    The Keysight E2625A Communications Mask Test Kit.

  • E2646A SQiDD fixture [Désuet] E2646A SQiDD fixture [Désuet] 

    E2646A SQiDD fixture [Désuet]

    SQiDD fixture for low/full speed USB 2.0 testing

  • E2655B Probe deskew and performance verification kit [Désuet] E2655B Probe deskew and performance verification kit [Désuet] 

    E2655B Probe deskew and performance verification kit [Désuet]

    Probe deskew and performance verification kit for InfiniiMax probes

  • E5396A Half-Size Soft Touch Connectorless Probe with 40-pin Cable Connectors [Arrêté] E5396A Half-Size Soft Touch Connectorless Probe with 40-pin Cable Connectors [Arrêté] 

    E5396A Half-Size Soft Touch Connectorless Probe with 40-pin Cable Connectors [Arrêté]

    17-channel probe with single-ended data and clocks for analyzers with 40-pin connectors...

  • N2745B Removable Hard Drive for 9000 Series Oscilloscopes [Désuet] N2745B Removable Hard Drive for 9000 Series Oscilloscopes [Désuet] 

    N2745B Removable Hard Drive for 9000 Series Oscilloscopes [Désuet]

    • Removable hard drive
    • For 9000 Series oscilloscopes
       

  • N2882A 75Ω to 50Ω BNC adapter [Désuet] N2882A 75Ω to 50Ω BNC adapter [Désuet] 

    N2882A 75Ω to 50Ω BNC adapter [Désuet]

    75 Ω BNC adapter for 50Ω oscilloscope input

  • N2901A/B/C DSO to MSO Upgrade for the 9000 Series Oscilloscopes [Désuet] N2901A/B/C DSO to MSO Upgrade for the 9000 Series Oscilloscopes [Désuet] 

    N2901A/B/C DSO to MSO Upgrade for the 9000 Series Oscilloscopes [Désuet]

    Upgrade your DSO 9000 Series to an MSO at any point after purchase

  • N2902A 9000 Series Rackmount Kit [Désuet] N2902A 9000 Series Rackmount Kit [Désuet] 

    N2902A 9000 Series Rackmount Kit [Désuet]

    Rackmount kit for the Infiniium 9000A and 9000 H-Series oscilloscopes

  • N2903A Removable hard disk drive for 9000 Series scopes [Désuet] N2903A Removable hard disk drive for 9000 Series scopes [Désuet] 

    N2903A Removable hard disk drive for 9000 Series scopes [Désuet]

    Additional removable disk drive for Infiniium 9000 Series oscilloscopes

  • N4866A PCI Express High Speed Interconnect [Arrêté] N4866A PCI Express High Speed Interconnect [Arrêté] 

    N4866A PCI Express High Speed Interconnect [Arrêté]

    Keysight has created the industry’s highest speed oscilloscope interconnect solution. Keysight’s N4866A allows Infiniium users a capture and analysis up to 4x faster than anything previously available.

  • N5453A Infiniium External Touchscreen display [Désuet] N5453A Infiniium External Touchscreen display [Désuet] 

    N5453A Infiniium External Touchscreen display [Désuet]

    Large external touch screen monitor for 8000 Series oscilloscopes

  • N5474C Removable Hard Drive for 90000A Series and 90000 X-Series Oscilloscopes [Désuet] N5474C Removable Hard Drive for 90000A Series and 90000 X-Series Oscilloscopes [Désuet] 

    N5474C Removable Hard Drive for 90000A Series and 90000 X-Series Oscilloscopes [Désuet]

    • Removable hard drive
    • For 90000A and 90000 X-Series oscilloscopes

  • N7016A Type-C Low-Speed Signal Access and Control Fixture [Arrêté] N7016A Type-C Low-Speed Signal Access and Control Fixture [Arrêté] 

    N7016A Type-C Low-Speed Signal Access and Control Fixture [Arrêté]

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • N7017A Type-C Receptacle Adapter [Arrêté] N7017A Type-C Receptacle Adapter [Arrêté] 

    N7017A Type-C Receptacle Adapter [Arrêté]

    • Type-C receptacle-to-receptacle adapter
    • >15 GHz of de-embeddable bandwidth
    • Allows N7015A Type-C fixture to connect to USB Type-C device with plug connector

  • W2641A DisplayPort Test Point Access Adapter for InfiniiumSeries oscilloscopes and compliance test [Désuet] W2641A DisplayPort Test Point Access Adapter for InfiniiumSeries oscilloscopes and compliance test [Désuet] 

    W2641A DisplayPort Test Point Access Adapter for InfiniiumSeries oscilloscopes and compliance test [Désuet]

    The W2641A DisplayPort Test Point adapter enables test point access through a DisplayPort plug connector enabling direct or probed connection of measurement points to the oscilloscope.

  • W2642A DisplayPort AUX Channel Controller [Désuet] W2642A DisplayPort AUX Channel Controller [Désuet] 

    W2642A DisplayPort AUX Channel Controller [Désuet]

    Automation with AUX Channel Control