Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Infiniium 9000 H-Series High-Definition Oscilloscope

See Your Signals in HD - The high-definition 9000 H-Series oscilloscope offers up to 12 bits of resolution, which represents 4096 quantization levels, for precision signal viewing. The 9000 H-Series’ combination of hypersampling and linear noise reduction technology achieves a noise level up to three times lower than traditional 8-bit oscilloscopes.

  • DSO9024H High-Definition Oscilloscope: 250 MHz, 4 Channels [Discontinued] DSO9024H High-Definition Oscilloscope: 250 MHz, 4 Channels [Discontinued] 

    DSO9024H High-Definition Oscilloscope: 250 MHz, 4 Channels [Discontinued]

    • 16X more resolution
    • Up to 3X less noise
    • Optional digital channels
    • More than 20 applications

  • DSO9054H High-Definition Oscilloscope: 500 MHz, 4 Channels [Discontinued] DSO9054H High-Definition Oscilloscope: 500 MHz, 4 Channels [Discontinued] 

    DSO9054H High-Definition Oscilloscope: 500 MHz, 4 Channels [Discontinued]

    • 16X more resolution
    • Up to 3X less noise
    • Optional digital channels
    • More than 20 applications

  • DSO9104H High-Definition Oscilloscope: 1 GHz, 4 Channels [Discontinued] DSO9104H High-Definition Oscilloscope: 1 GHz, 4 Channels [Discontinued] 

    DSO9104H High-Definition Oscilloscope: 1 GHz, 4 Channels [Discontinued]

    • 16X more resolution
    • Up to 3X less noise
    • Optional digital channels
    • More than 20 applications
       

  • DSO9204H High-Definition Oscilloscope: 2 GHz, 4 Channels [Discontinued] DSO9204H High-Definition Oscilloscope: 2 GHz, 4 Channels [Discontinued] 

    DSO9204H High-Definition Oscilloscope: 2 GHz, 4 Channels [Discontinued]

    • 16X more resolution
    • Up to 3X less noise
    • Optional digital channels
    • More than 20 applications