Compare Products
PRBS Generators
Prices are subject to change without notice.
Select Features
select products to compare
1 of 1 product matches
Product | Data-rate Range | Internal/External Clock | PRBS Pattern | Differential Outputs | Data Output Amplitude (single-ended) |
---|---|---|---|---|---|
N4974A PRBS Generator 44 Gb/s [Discontinued]
22 to 44 Gb/s |
Operates at one rate with internal clock source (either 40, 28, or 25 Gb/s) or from 22 to 44 Gb/s with external half rate clock source |
2^7-1, 2^15-1, 2^31-1, NRZ |
Yes |
500 mV pp typ, fixed |
|