Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

1 of 1 product matches

Sort:
Product Data-rate Range Internal/External Clock PRBS Pattern Differential Outputs Data Output Amplitude (single-ended)
N4974A PRBS Generator 44 Gb/s N4974A PRBS Generator 44 Gb/s 22 to 44 Gb/s Operates at one rate with internal clock source (either 40, 28, or 25 Gb/s) or from 22 to 44 Gb/s with external half rate clock source 2^7-1, 2^15-1,  2^31-1, NRZ Yes 500 mV pp typ, fixed