PRBS Generators
The Keysight Technologies family of PRBS generators provides the generation of high fidelity pseudo-random binary sequence (2n-1 format) data signals for testing high speed communications components. These low cost, compact generators cover a frequency range from 50 Mb/s to 56 Gb/s, with amplitudes up to 1.6 V pp differential and low jitter, fast rise/fall times. The PRBS generators combined with a DCA wideband sampling oscilloscope allow easy stimulus-response testing of components such as driver amplifiers, optical modulators, cable & backplane testing for 100GbE, 10GbE, 10/40G SONET/SDH, 8G/16G FC, OIF-CEI 25/28/56G applications.
For more information about pulse generator, please visit Keysight Pulse Generator Product.
Compare All in this Product Collection (1)
-
N4974A PRBS Generator 44 Gb/s [Discontinued] (1)
N4974A PRBS Generator 44 Gb/s [Discontinued]
- 40 Gb/s, 28 Gb/s, or 25 Gb/s data rates
- Extended data rates with wideband option
- Three selectable PRBS patterns