Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Options and Accessories

To get the best performance from your PXI products, you need the right accessories. Keysight’s range of PXI Accessories is designed to fit with your Keysight PXI modular instruments. They benefit from the same support and warranty as other Keysight PXI products.

  • Accessories for PXI Chassis and Controllers Accessories for PXI Chassis and Controllers 

    Accessories for PXI Chassis and Controllers

    • Accessories for PXIe Chassis and controllers
    • Rackmount kits
    • PCIe Cables

  • M9240A PXIe AutoProbe Power Module for M924XA Modular Oscilloscopes M9240A PXIe AutoProbe Power Module for M924XA Modular Oscilloscopes 

    M9240A PXIe AutoProbe Power Module for M924XA Modular Oscilloscopes

    • Provides AutoProbe connection interface for up to four Keysight probes
    • Works with up to two M9241A, M9242A or M9243A modular oscilloscopes installed in adjacent PXI slots
    • Provides power required for associated probes

  • M9300A PXIe Frequency Reference: 10 MHz and 100 MHz M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.

  • M9309A PXIe Vector Network Analyzer Synthesizer: 187.5 MHz to 6 GHz M9309A PXIe Vector Network Analyzer Synthesizer: 187.5 MHz to 6 GHz 

    M9309A PXIe Vector Network Analyzer Synthesizer: 187.5 MHz to 6 GHz

    • The M9309A PXIe vector network analyzer synthesizer is a component for the M9485A PXIe multiport vector network analyzer.
    • Frequency Range 187.5 MHz to 6 GHz
    • Output Power +5 dBm

  • M9340A PXIe Vector Network Analyzer RF Distributor M9340A PXIe Vector Network Analyzer RF Distributor 

    M9340A PXIe Vector Network Analyzer RF Distributor

    • PXIe VNA RF Distributor for the M9485A PXIe Multiport Vector Network Analyzer
    • PXIe: 1 slot

  • M9341A Digital I/O M9341A Digital I/O 

    M9341A Digital I/O

    • The M9341A digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler.

  • M9341B Digital and Analog I/O M9341B Digital and Analog I/O 

    M9341B Digital and Analog I/O

    • The Keysight M9341B Digital and Analog I/O provides communication signals between the PXI Vector Network Analyzer (VNA), device under test (DUT) and external peripherals such as a device handler in an automated test system.

  • M9376A PXIe Vector Network Analyzer Receiver M9376A PXIe Vector Network Analyzer Receiver 

    M9376A PXIe Vector Network Analyzer Receiver

    • VNA receiver for the M9485A PXIe Multiport Vector Network Analyzer
    • PXIe: 1 slot

  • M9377A PXIe Network Analyzer Direct Access Receiver M9377A PXIe Network Analyzer Direct Access Receiver 

    M9377A PXIe Network Analyzer Direct Access Receiver

    • VNA direct access receiver for the M9485A PXIe Multiport Vector Network Analyzer
    • 50 MHz to 9 GHz
    • Dynamic Accuracy: +-0.13 dB @-80 dBm

  • M9378A PXIe Network Analyzer Directional Coupler M9378A PXIe Network Analyzer Directional Coupler 

    M9378A PXIe Network Analyzer Directional Coupler

    • VNA directional coupler for the M9485A PXIe Multiport Vector Network Analyzer
    • 50 MHz to 9 GHz
    • Directivity: 10 dBm miminum @ 50 M to 6 GHz
    • Coupling Factor: -13.5 to -19.5 dB @ 800 M to 9 GHz

  • M9378B PXIe Network Analyzer Directional Coupler with Bias Tees M9378B PXIe Network Analyzer Directional Coupler with Bias Tees 

    M9378B PXIe Network Analyzer Directional Coupler with Bias Tees

    • Including a bi-directional coupler and internal bias tees
    • Configured in the M9485A PXIe vector network analyzer (VNA) 
    • DC bias applied from an external power supply to the VNA’s test ports through the front connectors
       

  • M9379A RF Amp Module M9379A RF Amp Module 

    M9379A RF Amp Module

    • The M9379A RF amp module with two internal amplifiers and RF switches operates with the M9485A PXIe Vector Network Analyzer. The one-slot module optimizes the system performance for more accurate network analysis.

  • M9389A PXIe Vector Network Analyzer Source: 1 MHz to 6 GHz M9389A PXIe Vector Network Analyzer Source: 1 MHz to 6 GHz 

    M9389A PXIe Vector Network Analyzer Source: 1 MHz to 6 GHz

     

    • The M9389A PXIe vector network analyzer source is a component for the M9485A PXIe multiport vector network analyzer.
    • Frequency Range 1 MHz to 6 GHz
    • Output Power +19 dBm

  • Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA 

    Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA

    • Cable assy – RF, LO jumper
    • Cable assy – SMB, trigger jumper
    • Cable assy – SMB, reference jumper