Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Optical Extenders for Instrumentation

The Keysight Optical Extenders for Instrumentation offers capability that is modular, scalable, and upgradable to meet the challenging demands of applications requiring long distance RF paths. Configure a single link, extend the port of your PNA, or design a system that includes remote operation of the measurements while achieving an RF signal path over distances that have been impossible until now.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

  • M9403A PXIe Optical Transmitter M9403A PXIe Optical Transmitter 

    M9403A PXIe Optical Transmitter

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9404A PXIe Optical Receiver M9404A PXIe Optical Receiver 

    M9404A PXIe Optical Receiver

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9405A PXIe RF Amplifier M9405A PXIe RF Amplifier 

    M9405A PXIe RF Amplifier

    The M9405A is a standalone RF amplifier in a single slot PXIe form factor.

  • M9406A PXIe Optical to USB 2.0 M9406A PXIe Optical to USB 2.0 

    M9406A PXIe Optical to USB 2.0

    The M9406A is a two slot, USB to Optical module, to be paired with the M9407A PXIe Optical to 4 port USB Hub. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9407A PXIe Optical to 4 port USB 2.0 Hub M9407A PXIe Optical to 4 port USB 2.0 Hub 

    M9407A PXIe Optical to 4 port USB 2.0 Hub

    The M9407A is a two slot, USB to Optical module, to be paired with the M9406A PXIe Optical to USB 2.0. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9408A RF Reflectometer M9408A RF Reflectometer 

    M9408A RF Reflectometer

    The M9408A is a 2-slot, 3U PXIe RF Reflectometer designed to extend the RF ports of a vector network analyzer enabling two port device measurements to span hundreds of feet or more.