Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

B2961/62A 6.5 Digit Low Noise Power Source

Ce contenu requiert un navigateur JavaScript et le logiciel Adobe Flash

Obtenez le logiciel Adobe Flash 

A revolutionary power supply for precision low noise voltage/current sourcing featuring 6.5 digit, 100 nV/10 fA resolution, 10 μVrms noise, bipolar 210 V/3 A (10.5 A pulse) range, innovative sourcing functions, and GUI.

 If you also look for precision source/measurement tips, we have many useful videos for you.

The Keysight B2961A/B2962A 6.5 Digit Low Noise Power Source are a new generation of power supply/sources offering 6.5 digit best-in class-precision, wide bipolar output ranges of 100nV-210A & 10fA-10.5A, and an extremely low noise floor of 10 µVrms and 1nVrms/√Hz (at 10 kHz). It also offers innovative features such as graphing capability and arbitrary waveform generation capability (10 mHz-10 kHz), which enable tests and evaluation that conventional power supply/sources cannot do. These features make the B2961A/B2962A ideal companion sources to use with other instruments such as oscilloscopes, network analyzers, spectrum analyzers, frequency counters, digital multi meters, nano-voltmeters, etc. The advanced features of the B2961A/B2962A provide researchers, electronic development engineers and electronic technicians with the tools that they need to meet their most difficult measurement challenges.

If you need more performance and capabilities for measurement, please also refer to the Keysight B2900A Source/Measure Unit supporting 6.5 digit (10 fA / 100nV minimum) measurement resolution.

Compare All Low Noise Power Source (3)

  • B2961A 6.5 Digit Low Noise Power Source B2961A 6.5 Digit Low Noise Power Source (1) 

    B2961A 6.5 Digit Low Noise Power Source

    • 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
    • Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
    • Innovative capabilities with intuitive GUI
       

     


     

  • B2962A 6.5 Digit Low Noise Power Source B2962A 6.5 Digit Low Noise Power Source (1) 

    B2962A 6.5 Digit Low Noise Power Source

    • 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
    • Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
    • Innovative capabilities with intuitive GUI
       

  • N1294A B2900A Series Accessories N1294A B2900A Series Accessories (1) 

    N1294A B2900A Series Accessories

    • Convenient accessories for B2900A family
    • Banana-triaxial adapters
    • Low noise filters for B2961A/62A