Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Reference Solution

Creating the solution you need

As you seek solutions to evolving test challenges, Keysight Reference Solutions provide the right combination of hardware, software, and measurement expertise through programming examples – highly optimized for specific applications. Reference Solutions show you how to get the most out of your test equipment, helping you achieve half the time to insight.

Keysight Reference Solutions:

  • Increase confidence in solving your test challenges
  • Enable quick evaluation of the test solution’s performance & capability for a specific application
  • Dramatically reduce the time it takes to integrate a new test system into a test environment
  • Leverage Keysight’s measurement expertise and software for specific application requirements

In specialized applications, Keysight and our Solutions Partners are ready to work with you to define and integrate your next-generation test solution.

The PXI and AXIe solutions described below have been designed to fit with specific applications, and leverage modular scalability, footprint and performance. Each Reference Solution can easily be customized to meet your own test needs.

Look to Keysight in modular—and achieve half the time to insight with Keysight Reference Solutions.
 

1-6 of 6

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-10-08

PDF PDF 728 KB
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Data Sheet 2019-06-28

Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

Data Sheet 2019-06-13

PDF PDF 591 KB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

Technical Overview 2018-09-05

PDF PDF 1.82 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Technical Overview 2018-01-18

Designing Scalable 10G Backplane Interconnect Systems
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

Technical Overview 2012-05-05

PDF PDF 1.46 MB