Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Model Builder Program (MBP) - Complete Silicon Turnkey Device Modeling Software

Model Builder Program is a one-stop solution that provides both automation and flexibility for high-volume model generation. The software includes automated extraction packages for industry standard models as well as an open interface for modeling strategy customization. Turnkey solutions are also provided for the advanced statistical and mismatch model extraction, layout proximity effects (LPE) modeling, static random access memory (SRAM) cell modeling, HVMOS modeling, scalable Inductor modeling and corner library generation.

Model Builder Program is a complete modeling solution that integrates SPICE simulation, model parameter extraction and model library generation. The software supports the latest standard models including BSIM-BULK, BSIM-CMG and BSIM-IMG for logic, analog and RF designs. Besides compact models, Model Builder Program also supports the macro (subcircuit) model and Verilog-A model. It provides automatic extraction packages. The script environment enables extraction flow customization, device target definition and GUI operations. With its superior optimization technology and advanced features, Model Builder Program provides the most comprehensive, accurate and efficient modeling solutions, especially for silicon devices.

Key Benefits of Model Builder Program

  • Automated extraction packages and the internal engine to increase modeling productivity.
  • Script environment to increase the flexibility for customization.
  • User friendly GUI and a rich set of modeling utilities to further increase the working efficiency and improve model quality.

Learn about Model Builder Program

  • W8601EP MBP Core Environment W8601EP MBP Core Environment 

    W8601EP MBP Core Environment

    Model Builder Program (MBP) Core Environment software perpetual license.

  • W8602EP MBP BSIMSOI Model Generation W8602EP MBP BSIMSOI Model Generation 

    W8602EP MBP BSIMSOI Model Generation

    Model Builder Program (MBP) BSIMSOI Model Generation software module perpetual license.

  • W8603EP MBP PSP Model Generation W8603EP MBP PSP Model Generation 

    W8603EP MBP PSP Model Generation

    Model Builder Program (MBP) PSP Model Generation software module perpetual license.

  • W8604EP MBP HiSIM2 Model Generation W8604EP MBP HiSIM2 Model Generation 

    W8604EP MBP HiSIM2 Model Generation

    Model Builder Program (MBP) HiSIM2 Model Generation software module perpetual license.

  • W8605EP MBP HiSIM_HV Model Generation W8605EP MBP HiSIM_HV Model Generation 

    W8605EP MBP HiSIM_HV Model Generation

    Model Builder Program (MBP) HiSIM_HV Model Generation software module perpetual license.

  • W8606EP MBP VBIC Model Generation W8606EP MBP VBIC Model Generation 

    W8606EP MBP VBIC Model Generation

    Model Builder Program (MBP) VBIC Model Generation software module perpetual license.

  • W8607EP MBP HICUM Model Generation W8607EP MBP HICUM Model Generation 

    W8607EP MBP HICUM Model Generation

    Model Builder Program (MBP) HICUM Model Generation software module perpetual license.

  • W8608EP MBP UTSOI Model Generation W8608EP MBP UTSOI Model Generation 

    W8608EP MBP UTSOI Model Generation

    Model Builder Program (MBP) UTSOI Model Generation element software module perpetual license. An automatic baseband model extraction package for UTSOI.

  • W8609EP MBP MEXTRAM Model Generation W8609EP MBP MEXTRAM Model Generation 

    W8609EP MBP MEXTRAM Model Generation

    Model Builder Program (MBP) MEXTRAM Model Generation software module perpetual license.

  • W8611EP MBP Stress Model Extraction W8611EP MBP Stress Model Extraction 

    W8611EP MBP Stress Model Extraction

    Model Builder Program (MBP) Stress Model Extraction software module perpetual license.

  • W8612EP MBP RF Model Extraction W8612EP MBP RF Model Extraction 

    W8612EP MBP RF Model Extraction

    Model Builder Program (MBP) RF Model Extraction software module perpetual license.

  • W8613EP MBP Verilog-A Model Support W8613EP MBP Verilog-A Model Support 

    W8613EP MBP Verilog-A Model Support

    Model Builder Program (MBP) Verilog-A Model Support software module perpetual license.

  • W8614EP MBP Reliability Module MOSRA - TMI W8614EP MBP Reliability Module MOSRA - TMI 

    W8614EP MBP Reliability Module MOSRA - TMI

    • Supports MOSRA and TMI aging model generation and optimization
    • Built-in extraction flows for MOSRA level 1 and level 3
    • Supports the simulation and extraction of user-defined reliability model

  • W8615EP BSIM6 Model Generation W8615EP BSIM6 Model Generation 

    W8615EP BSIM6 Model Generation

    • Turn-key extraction flow
    • Fully customizable
    • Easy to use

  • W8616EP BSIM-CMG Model Generation W8616EP BSIM-CMG Model Generation 

    W8616EP BSIM-CMG Model Generation

    • Turn-key extraction flow
    • Fully customizable
    • Easy to use

  • W8617EP MBP BSIM-IMG Model Generation W8617EP MBP BSIM-IMG Model Generation 

    W8617EP MBP BSIM-IMG Model Generation

    Model Builder Program (MBP) BSIM-IMG Model Generation software module perpetual license.

  • W8618EP MBP MOS66 Model Generation W8618EP MBP MOS66 Model Generation 

    W8618EP MBP MOS66 Model Generation

    Model Builder Program (MBP) MOS66 Model Generation software module perpetual license.

  • W8619EP MBP Viewer W8619EP MBP Viewer 

    W8619EP MBP Viewer

    Model Builder Program (MBP) Viewer software module perpetual license.

  • W8620EP MBP Statistical Model Generation W8620EP MBP Statistical Model Generation 

    W8620EP MBP Statistical Model Generation

    Model Builder Program (MBP) Statistical Model Generation software module perpetual license.

  • W8622EP MBP SRAM Memory Modeling W8622EP MBP SRAM Memory Modeling 

    W8622EP MBP SRAM Memory Modeling

    • Support for the simulation of SRAM cell-level figures of merit (FOMs)
    • Ease of tuning parameters from different model components
    • Support for the comparison of different SRAM cell models

  • W8624EP MBP Silicon Model Extraction Package W8624EP MBP Silicon Model Extraction Package 

    W8624EP MBP Silicon Model Extraction Package

    Model Builder Program (MBP) silicon model extraction package software module perpetual license.

  • W8625BP MBP/IC-CAP Bundle W8625BP MBP/IC-CAP Bundle 

    W8625BP MBP/IC-CAP Bundle

    • Customize and run your own extraction routines in IC-CAP
    • Utilize the existing extraction packages in MBP for the popular devices and model types including BSIM3, BSIM4, GP, JFET, MOS varactor, resistor
    • Realize seamless data transfer between IC-CAP and MBP

  • W8626EP MBP Model Targets Re-centering W8626EP MBP Model Targets Re-centering 

    W8626EP MBP Model Targets Re-centering

    • Enables you to define the acceptance criteria and display the fitting error in different colors
    • Presents both error table and IMV plots at the same time
    • Support for exporting the error table in an Excel file

  • W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance 

    W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance

    • Utilize the turn-key model extraction packages and the modeling utilities in MBP
    • Perform model quality check and generate the report automatically in MQA

  • W8646EP MBP CMOS Modeling Package W8646EP MBP CMOS Modeling Package 

    W8646EP MBP CMOS Modeling Package

    Model Builder Program (MBP) MBP CMOS Modeling Package software perpetual license.