Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B1505A Power Device Analyzer / Curve Tracer Series

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

View short videos at B1505A Power Device Analyzer / Curve Tracer Demo page. 

The Keysight B1505A Power Device Analyzer / Curve Tracer meets the measurement challenges posed by state-of-the-art power devices. This single box solution can evaluate and characterize power devices accurately. Its broad measurement range from sub-pA to 10 kV/1500 A enables precise µΩ resistance measurements. Additionally, its 10 µs fast pulse capability enables complete power device characterization. This allows evaluation of new power devices such as IGBT and wide band-gap materials such as silicon carbide (SiC) and gallium nitride (GaN). It will also make possible significant improvements in incoming inspection and failure analysis with its device characterization software environment.

  • B1505A Power Device Analyzer / Curve Tracer B1505A Power Device Analyzer / Curve Tracer 

    B1505A Power Device Analyzer / Curve Tracer

    • Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
    • Extensive device evaluation capabilities
    • Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)

  • B1505AP Pre-configured Power Device Analyzer / Curve Tracer (B1505A with modules and fixture) B1505AP Pre-configured Power Device Analyzer / Curve Tracer (B1505A with modules and fixture) 

    B1505AP Pre-configured Power Device Analyzer / Curve Tracer (B1505A with modules and fixture)

    Pre-configured package solutions for various power device characterization solutions.