Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued DCA Sampling Oscilloscopes

This page provides additional information for discontinued Keysight wideband sampling oscilloscope mainframes, modules and accessories.

  • 11898A Extender module for plug-in modules [Désuet] 11898A Extender module for plug-in modules [Désuet] 

    11898A Extender module for plug-in modules [Désuet]

    • Allows remote use of Keysight sampling oscilloscope modules
    • Extends 1.5m from front panel of mainframe oscilloscope
    • For use with 84380, 54750 and 86100 Series wideband sampling oscilloscopes
       

  • 54751A 20 GHz dual channel electrical module [Désuet] 54751A 20 GHz dual channel electrical module [Désuet] 

    54751A 20 GHz dual channel electrical module [Désuet]

  • 54752A 50 GHz dual channel electrical module [Désuet] 54752A 50 GHz dual channel electrical module [Désuet] 

    54752A 50 GHz dual channel electrical module [Désuet]

  • 54753A Single Ended TDR/TDT Plug-In Module [Désuet] 54753A Single Ended TDR/TDT Plug-In Module [Désuet] 

    54753A Single Ended TDR/TDT Plug-In Module [Désuet]

    The Keysight 54753A plug-in provides a 20-GHz channel and an 18-GHz channel for the Keysight 86100A Infiniium DCA.

  • 83480A Digital Communications Analyzer [Désuet] 83480A Digital Communications Analyzer [Désuet] 

    83480A Digital Communications Analyzer [Désuet]

    The Keysight 83480A is a modular platform that accepts up to two plug-in modules.

  • 83481A 3 GHz optical / 20 GHz electrical module [Désuet] 83481A 3 GHz optical / 20 GHz electrical module [Désuet] 

    83481A 3 GHz optical / 20 GHz electrical module [Désuet]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83482A 30 GHz optical / 40 GHz electrical module [Désuet] 83482A 30 GHz optical / 40 GHz electrical module [Désuet] 

    83482A 30 GHz optical / 40 GHz electrical module [Désuet]

    Plug-in module with a 30 GHz optical and a 40 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83483A 20 GHz dual channel electrical module [Désuet] 83483A 20 GHz dual channel electrical module [Désuet] 

    83483A 20 GHz dual channel electrical module [Désuet]

    Plug-in module with two 20-GHz channels. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83484A Dual channel 50 GHz electrical module [Désuet] 83484A Dual channel 50 GHz electrical module [Désuet] 

    83484A Dual channel 50 GHz electrical module [Désuet]

    The Keysight 83484A dual electrical channel module has two 50 GHz bandwidth electrical channels.

  • 83485A 30 GHz optical / 40 GHz electrical module [Désuet] 83485A 30 GHz optical / 40 GHz electrical module [Désuet] 

    83485A 30 GHz optical / 40 GHz electrical module [Désuet]

    Plug-in module with a 20 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83486A 3 GHz optical / 20 GHz electrical module [Désuet] 83486A 3 GHz optical / 20 GHz electrical module [Désuet] 

    83486A 3 GHz optical / 20 GHz electrical module [Désuet]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83487A 3 GHz optical / 20 GHz electrical module [Désuet] 83487A 3 GHz optical / 20 GHz electrical module [Désuet] 

    83487A 3 GHz optical / 20 GHz electrical module [Désuet]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83491A Electrical clock recovery module [Désuet] 83491A Electrical clock recovery module [Désuet] 

    83491A Electrical clock recovery module [Désuet]

    The 86100 family of wide-bandwidth oscilloscopes offers single connection measurements - no external trigger is required.

  • 83492A Optical clock recovery module [Désuet] 83492A Optical clock recovery module [Désuet] 

    83492A Optical clock recovery module [Désuet]

    The Keysight 8349X series of plug-in receiver modules cover the three most popular transmission media in use today - electrical lines, multimode fiber and single-mode fiber.

  • 83493A Optical clock recovery module [Désuet] 83493A Optical clock recovery module [Désuet] 

    83493A Optical clock recovery module [Désuet]

    The 86100 family of wide-bandwidth oscilloscopes offers single connection measurements - no external trigger is required.

  • 83494A Optical clock recovery module [Désuet] 83494A Optical clock recovery module [Désuet] 

    83494A Optical clock recovery module [Désuet]

    The 83494A single-mode clock recovery plug-in module is an integrated solution for high-speed digital transmission test.

  • 83495A Optical/electrical clock recovery module [Désuet] 83495A Optical/electrical clock recovery module [Désuet] 

    83495A Optical/electrical clock recovery module [Désuet]

    The 83495A is a clock recovery module for the 86100 Infiniium Digital Communications Analyzer that provides continuous clock recovery from 9.95 Gb/s to 11.3 Gb/s.

  • 83496A-100 Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet] 83496A-100 Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet] 

    83496A-100 Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet]

    Increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 83496A-101 Optical/Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet] 83496A-101 Optical/Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet] 

    83496A-101 Optical/Electrical clock recovery module, 50 Mb/s – 7.1 Gb/s [Désuet]

    Increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 86100A Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet] 86100A Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet] 

    86100A Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet]

    The Keysight 86100A Infiniium DCA is three high-performance instruments in one. It's a general purpose wide-bandwidth oscilloscope, a digital communications analyzer, and a time-domain reflectometer.

  • 86100B Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet] 86100B Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet] 

    86100B Infiniium DCA Wide-Bandwidth Oscilloscope [Désuet]

    The Keysight 86100B Infiniium DCA is a high-speed oscilloscope that also functions as a digital communications analyzer and a time-domain reflectometer.

  • 86100C-201 Advanced Waveform Analysis Software [Arrêté] 86100C-201 Advanced Waveform Analysis Software [Arrêté] 

    86100C-201 Advanced Waveform Analysis Software [Arrêté]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • 86100C-202 Enhanced Impedance and S-Parameter Software [Arrêté] 86100C-202 Enhanced Impedance and S-Parameter Software [Arrêté] 

    86100C-202 Enhanced Impedance and S-Parameter Software [Arrêté]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Désuet] 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Désuet] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Désuet]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86101A 2.8 GHz optical / 20 GHz electrical module [Désuet] 86101A 2.8 GHz optical / 20 GHz electrical module [Désuet] 

    86101A 2.8 GHz optical / 20 GHz electrical module [Désuet]

    The Keysight 86101A provides the ideal measurement system for testing signals operating at 1063 or 1250 Mb/s as well as other high-speed telecommunications signals.

  • 86102A 10 GHz amplified optical / 20 GHz electrical module [Désuet] 86102A 10 GHz amplified optical / 20 GHz electrical module [Désuet] 

    86102A 10 GHz amplified optical / 20 GHz electrical module [Désuet]

    The Keysight 86102A amplified, multimode optical module offers 10 GHz of wide optical bandwidth, plus high sensitivity.

  • 86102U 15 GHz optical / 20 GHz electrical module [Désuet] 86102U 15 GHz optical / 20 GHz electrical module [Désuet] 

    86102U 15 GHz optical / 20 GHz electrical module [Désuet]

    The 86102U advances the development of 850 nm optical transmitters operating at 2.5 Gb/s and higher.

  • 86103A 2.8 GHz optical / 20 GHz electrical module [Désuet] 86103A 2.8 GHz optical / 20 GHz electrical module [Désuet] 

    86103A 2.8 GHz optical / 20 GHz electrical module [Désuet]

    The Keysight 86103A provides the ideal measurement system for testing SDH/SONET signals operating at 155 or 622 Mb/s or Fibre Channel 1063 Mb/s and Gigabit Ethernet 1250 Mb/s rates.

  • 86103B 10 GHz optical / 20 GHz electrical module [Désuet] 86103B 10 GHz optical / 20 GHz electrical module [Désuet] 

    86103B 10 GHz optical / 20 GHz electrical module [Désuet]

    The Keysight 86103B multimode, amplified module offers 10 GHz of wide optical bandwidth, plus high sensitivity.

  • 86105A 20 GHz optical / 20 GHz electrical module [Désuet] 86105A 20 GHz optical / 20 GHz electrical module [Désuet] 

    86105A 20 GHz optical / 20 GHz electrical module [Désuet]

    The Keysight 86105A incorporates two measurement channels -- one optical, the second electrical.

  • 86105B-111 15 GHz optical / 20 GHz electrical module [Désuet] 86105B-111 15 GHz optical / 20 GHz electrical module [Désuet] 

    86105B-111 15 GHz optical / 20 GHz electrical module [Désuet]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B-112 15 GHz optical / 20 GHz electrical module [Désuet] 86105B-112 15 GHz optical / 20 GHz electrical module [Désuet] 

    86105B-112 15 GHz optical / 20 GHz electrical module [Désuet]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B-113 15 GHz optical / 20 GHz electrical module [Désuet] 86105B-113 15 GHz optical / 20 GHz electrical module [Désuet] 

    86105B-113 15 GHz optical / 20 GHz electrical module [Désuet]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86106A 30 GHz optical / 40 GHz electrical module [Désuet] 86106A 30 GHz optical / 40 GHz electrical module [Désuet] 

    86106A 30 GHz optical / 40 GHz electrical module [Désuet]

    Plug-in module with a 30 GHz optical and a 40 GHz electrical channel. Compatible with the Keysight 86100A/B/C mainframes.

  • 86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Désuet] 86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Désuet] 

    86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Désuet]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • 86109A 30 GHz optical / 40 GHz electrical module [Désuet] 86109A 30 GHz optical / 40 GHz electrical module [Désuet] 

    86109A 30 GHz optical / 40 GHz electrical module [Désuet]

    The Keysight 86109A provides the widest bandwidth for measurements of very high-speed optical waveforms.

  • 86109B 40 GHz optical / 50 GHz electrical module [Désuet] 86109B 40 GHz optical / 50 GHz electrical module [Désuet] 

    86109B 40 GHz optical / 50 GHz electrical module [Désuet]

    The Keysight 86109B module provides the highest combination of optical and electrical bandwidth required for testing beyond 10 Gb/s.

  • 86111A 3 GHz dual channel amplified optical module [Désuet] 86111A 3 GHz dual channel amplified optical module [Désuet] 

    86111A 3 GHz dual channel amplified optical module [Désuet]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86111U 15 GHz dual channel optical module [Désuet] 86111U 15 GHz dual channel optical module [Désuet] 

    86111U 15 GHz dual channel optical module [Désuet]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86113A 3 GHz dual channel amplified optical module [Désuet] 86113A 3 GHz dual channel amplified optical module [Désuet] 

    86113A 3 GHz dual channel amplified optical module [Désuet]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86115B 28 GHz dual channel optical module [Désuet] 86115B 28 GHz dual channel optical module [Désuet] 

    86115B 28 GHz dual channel optical module [Désuet]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86116A 53 GHz optical / 63 GHz electrical module [Désuet] 86116A 53 GHz optical / 63 GHz electrical module [Désuet] 

    86116A 53 GHz optical / 63 GHz electrical module [Désuet]

    The Keysight 86116A plug-in module includes an integrated optical receiver designed to provide the optimum in bandwidth, sensitivity, and waveform fidelity.

  • 86116B 65 GHz optical / 80 GHz electrical module [Désuet] 86116B 65 GHz optical / 80 GHz electrical module [Désuet] 

    86116B 65 GHz optical / 80 GHz electrical module [Désuet]

    The 86116B represents one of the fastest solutions available for measuring high-speed communication signals.

  • 86116C-040 65 GHz Optical/80 GHz Electrical Module [Désuet] 86116C-040 65 GHz Optical/80 GHz Electrical Module [Désuet] 

    86116C-040 65 GHz Optical/80 GHz Electrical Module [Désuet]

    The 86116C-040 is optimized for high-speed telecom signals

  • 86117B 65 GHz dual channel electrical module [Désuet] 86117B 65 GHz dual channel electrical module [Désuet] 

    86117B 65 GHz dual channel electrical module [Désuet]

    The 86117B provides designers and manufacturers with a cost-effective solution for testing 40 Gb/s electrical signals.