Coherent Transmission Test Instruments
For coherent transmission test Keysight offers instruments for the generation and analysis of complex modulated optical signals. Multichannel arbitrary waveform generators are typically used to synthesize complex modulated signals.
Optical modulation analyzers provide detailed insights into the complex modulated optical signals at the physical layer to determine signal quality or evaluate components that are designed for IQ modulation and demodulation.
Keysight offers the widest range of optical modulation analysis and synthesis instruments for testing up to 1 Tb/s – for your current and future needs.
-
N4391A Optical Modulation Analyzer [Discontinued]
N4391A Optical Modulation Analyzer [Discontinued]
Optical modulation analyzer for advanced modulation schemes for 400 Gb/s to 1 Tb/s transmission market.
-
N4391B Optical Modulation Analyzer
N4391B Optical Modulation Analyzer
Optical modulation analyzer for advanced modulation schemes for 600 Gb/s to 1.2 Tb/s transmission market.
-
M8121A 12 GSa/s Arbitrary Waveform Generator
M8121A 12 GSa/s Arbitrary Waveform Generator
Wideband 12GSa/s Optical Data Interface (ODI) modular stream-able Arbitrary Waveform Generator
-
M8131A 16/32 GSa/s Digitizer
M8131A 16/32 GSa/s Digitizer
Wideband 32GSa/s Optical Data Interface (ODI) modular stream-able digitizer
-
M8194A 120 GSa/s Arbitrary Waveform Generator
M8194A 120 GSa/s Arbitrary Waveform Generator
92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.
-
M8199A Arbitrary Waveform Generator 128/256 GSa/s, 65 GHz
M8199A Arbitrary Waveform Generator 128/256 GSa/s, 65 GHz
- 4 Channel 128 GSa/s sampling rate with 65 GHz analog bandwidth
- 2 channel 256 GSa/s sampling rate with 65 GHz analog bandwidth with interleaving
- Software upgradeable from 2 to 4 channels
- Build-in frequency and phase response calibration
-
M8195A 65 GSa/s Arbitrary Waveform Generator
M8195A 65 GSa/s Arbitrary Waveform Generator
- Go where you have never been able to test before: in speed, in bandwidth, and in channel density
- Flexible signal generation at up to 32 Gbaud
- Clean and distorted signal to stress the device to the limits
-
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s [Discontinued]
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s [Discontinued]
- Go where you have never been able to test before: in speed, in bandwidth, and in channel density
- Flexible signal generation at up to 32 Gbaud
- Clean and distorted signal to stress the device to the limits
-
M8196A 92 GSa/s Arbitrary Waveform Generators
M8196A 92 GSa/s Arbitrary Waveform Generators
- New Arbitrary Waveform Generator with the highest sample rate in the market
- Flexible signal generation at up to 64 GBaud
- High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)
-
M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution
M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution
- Compact and flexible AXIe modular form factor
- 74 Gbaud maximum symbol rate
- 83 to 92 GSa/s sample rate
- 512k samples maximum record length
- 8 bit ADC resolution
-
M8292A Modular Optical Modulation Analyzer
M8292A Modular Optical Modulation Analyzer
- Symbol rate 74 Gbaud
- Sampling rate 83 to 92 GSa/s
- Operating frequency range 1 MHz to 40 GHz
- Receiver bandwidth 37 GHz (3 dB)
- 2-slot AXIe module with optical input
-
M8296A Electrical High Speed Digitizer
M8296A Electrical High Speed Digitizer
- Max symbol rate 74 Gbaud
- Sampling rate 83 to 92 GSa/s
- Operating frequency range 50 kHz to 42 GHz
- Analog bandwidth, uncorrected 37 GHz (3 dB)
- 1-slot AXIe module with 4 electrical input channels
-
N4372E 110 GHz Lightwave Component Analyzer
N4372E 110 GHz Lightwave Component Analyzer
- Built-in optical power meter
- Transmission bandwidth, 3 dB cut-off frequency, responsivity
- Group delay vs. frequency, insertion loss
- Test of balanced photodiodes and dual-drive modulators (4-port option)
-
N4391SALC Optical Modulation Analyzer Software
N4391SALC Optical Modulation Analyzer Software
- Dual-polarization IQ signal analysis
- EVM measurement according to latest standards
- Smart setup
- User algorithm interface (e.g. MATLAB)
- Infiniium scope hardware connectivity
-
N4391AU Stand-alone Software [Discontinued]
N4391AU Stand-alone Software [Discontinued]
The N4391A-450 stand-alone software can be used to analyze recorded raw data measured with the N4391A optical modulation analyzer and with the N4392A integrated optical modulation analyzer.
-
81195A Optical Modulation Generator Software
81195A Optical Modulation Generator Software
- Real-time emulation and signal conditioning in conjunction with an M8195A AWG
- Emulate complex modulated signals up to 256 QAM in conjunction with an M8195A or M8196A AWG
- Symbol rate up to 32.5 GBaud
-
M8290430A Integrated Coherent Receiver Test Solution
M8290430A Integrated Coherent Receiver Test Solution
- Most compact turnkey ICR Test Solution
- Stimulus response test with dedicated control software
- De-embedding of cables and fixtures
-
M8290440A Test Solution for Coherent Optical Transmit and Receive Devices
M8290440A Test Solution for Coherent Optical Transmit and Receive Devices
- Compact turnkey test solution for coherent optical devices
- Stimulus-response test with dedicated control software
- Multi-purpose test setup