Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Coherent Transmission Test Instruments

For coherent transmission test Keysight offers instruments for the generation and analysis of complex modulated optical signals. Multichannel arbitrary waveform generators are typically used to synthesize complex modulated signals.
Optical modulation analyzers provide detailed insights into the complex modulated optical signals at the physical layer to determine signal quality or evaluate components that are designed for IQ modulation and demodulation.
Keysight offers the widest range of optical modulation analysis and synthesis instruments for testing up to 1 Tb/s – for your current and future needs.

Download the Lightwave Catalog

Master 400G Poster

  • N4391A Optical Modulation Analyzer N4391A Optical Modulation Analyzer 

    N4391A Optical Modulation Analyzer

    Optical modulation analyzer for advanced modulation schemes for 400 Gb/s to 1 Tb/s transmission market.

  • N4391B Optical Modulation Analyzer N4391B Optical Modulation Analyzer 

    N4391B Optical Modulation Analyzer

    Optical modulation analyzer for advanced modulation schemes for 600 Gb/s to 1.2 Tb/s transmission market.

  • N4391AU Stand-alone Software N4391AU Stand-alone Software 

    N4391AU Stand-alone Software

    The N4391A-450 stand-alone software can be used to analyze recorded raw data measured with the N4391A optical modulation analyzer and with the N4392A integrated optical modulation analyzer.

  • 81195A Optical Modulation Generator Software 81195A Optical Modulation Generator Software 

    81195A Optical Modulation Generator Software

    • Real-time emulation and signal conditioning in conjunction with an M8195A AWG
    • Emulate complex modulated signals up to 256 QAM in conjunction with an M8195A or M8196A AWG
    • Symbol rate up to 32.5 GBaud

  • M8131A 16/32 GSa/s Digitizer M8131A 16/32 GSa/s Digitizer 

    M8131A 16/32 GSa/s Digitizer

    Wideband 32GSa/s Optical Data Interface (ODI) modular stream-able digitizer

  • M8132A 640 Gb/s Digital Signal Processor M8132A 640 Gb/s Digital Signal Processor 

    M8132A 640 Gb/s Digital Signal Processor

    640 Gb/s Digital Signal Processor

  • M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s 

    M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8196A 92 GSa/s Arbitrary Waveform Generators M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)

  • M8290430A Integrated Coherent Receiver Test Solution M8290430A Integrated Coherent Receiver Test Solution 

    M8290430A Integrated Coherent Receiver Test Solution

    • Most compact turnkey ICR Test Solution
    • Stimulus response test with dedicated control software
    • De-embedding of cables and fixtures

  • M8290440A Test Solution for Coherent Optical Transmit and Receive Devices M8290440A Test Solution for Coherent Optical Transmit and Receive Devices 

    M8290440A Test Solution for Coherent Optical Transmit and Receive Devices

    • Compact turnkey test solution for coherent optical devices
    • Stimulus-response test with dedicated control software
    • Multi-purpose test setup

  • M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution 

    M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution

    • Compact and flexible AXIe modular form factor
    • 74 Gbaud maximum symbol rate
    • 83 to 92 GSa/s sample rate
    • 512k samples maximum record length
    • 8 bit ADC resolution

  • M8292A Modular Optical Modulation Analyzer M8292A Modular Optical Modulation Analyzer 

    M8292A Modular Optical Modulation Analyzer

    • Symbol rate 74 Gbaud
    • Sampling rate 83 to 92 GSa/s
    • Operating frequency range 1 MHz to 40 GHz
    • Receiver bandwidth 37 GHz (3 dB)
    • 2-slot AXIe module with optical input

  • M8296A Electrical High Speed Digitizer M8296A Electrical High Speed Digitizer 

    M8296A Electrical High Speed Digitizer

    • Max symbol rate 74 Gbaud
    • Sampling rate 83 to 92 GSa/s
    • Operating frequency range 50 kHz to 42 GHz
    • Analog bandwidth, uncorrected 37 GHz (3 dB)
    • 1-slot AXIe module with 4 electrical input channels