Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Wireless Test Platform Software

View Product Collection Details

Prices are subject to change without notice.

Select Features

23 of 67 product matches

Sort:
Product Test Environment Technology Compatible Instrument Info
E1962B cdma2000®/IS-95/AMPS Mobile Test Application [Discontinued] E1962B cdma2000®/IS-95/AMPS Mobile Test Application [Discontinued]
  • Mfg
  • R&D
  • Repair
  • AMPS
  • IS-95
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 test application provides network emulation and RF measurements.
E1963A W-CDMA / HSPA Mobile Test Application [Discontinued] E1963A W-CDMA / HSPA Mobile Test Application [Discontinued]
  • Mfg
  • R&D
  • Repair
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
W-CDMA/HSPA/HSPA+ test application provides network emulation and RF measurements. HSDPA, HSUPA, and HSPA+ options can be added for an additional charge.
E1966A 1xEV-DO Terminal Test Application [Discontinued] E1966A 1xEV-DO Terminal Test Application [Discontinued]
  • Mfg
  • R&D
  • Repair
  • 1xEV-DO
  • 8960 (E5515C/E)
1xEV-DO test application provides network emulation and RF measurements. Release A and Release B, and multi-carrier test mode options can be added for an additional charge.
E1968A GSM/GPRS/EGPRS Mobile Test Application [Discontinued] E1968A GSM/GPRS/EGPRS Mobile Test Application [Discontinued]
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
GSM/(E)GPRS test application provides network emulation and RF measurements.
E1969A TD-SCDMA GSM Fast Switch Test Application [Discontinued] E1969A TD-SCDMA GSM Fast Switch Test Application [Discontinued]
  • Mfg
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • TD-SCDMA
  • 8960 (E5515C/E)
TD-SCDMA/GSM fast switching test application provides network emulation and RF measurements, plus TD-SCDMA IP data and protocol logging with proper feature licenses. E1968A license is required to enable GSM/(E)GPRS functionality.
E1976A 1xEV-DO Factory Test Mode Mobile Test Application [Discontinued] E1976A 1xEV-DO Factory Test Mode Mobile Test Application [Discontinued]
  • Mfg
  • Repair
  • 1xEV-DO
  • 8960 (E5515C/E)
1xEV-DO factory test mode test application provides RF measurements in test mode.
E1987A Fast Switching Mobile Test Application [Discontinued] E1987A Fast Switching Mobile Test Application [Discontinued]
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • 1xEV-DO
  • AMPS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • IS-95
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Provides fast switching between licensed technology formats.  Used with the E1968A, E1963A, E1962B, and E1966A when installed on the 8960 test set
E1991B Test Application Suite [Discontinued] E1991B Test Application Suite [Discontinued]
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • 1xEV-DO
  • AMPS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • IS-95
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Includes the E1962B, E1963A, E1966A, E1968A, and E1987A. HSDPA, HSUPA, and HSPA+, Release A, and Release B can be added for an additional charge
E1993A UMTS Test Application Suite [Discontinued] E1993A UMTS Test Application Suite [Discontinued]
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes the E1968A, E1963A, and E1987A.  HSDPA, HSUPA, and HSPA+ can be added for an additional charge
E1996A cdma2000®/1xEV-DO Test Application Suite [Discontinued] E1996A cdma2000®/1xEV-DO Test Application Suite [Discontinued]
  • Mfg
  • R&D
  • Repair
  • 1xEV-DO
  • AMPS
  • IS-95
  • cdma2000
  • 8960 (E5515C/E)
Includes the E1962B, E1966A, and E1987A.  1xEV-DO Release A and Release B options can be added for an additional charge.
E1999A E5515 Application Features [Discontinued] E1999A E5515 Application Features [Discontinued]
n/a
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Application features include:
· Fast Device Tune
· Single Channel GPS source
· PESQ Measurement
· UMTS 2-box voice handover
E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application [Discontinued] E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application [Discontinued]
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
GSM/GPRS/EGPRS/E-EDGE lab application provides network emulation, RF measurements, IP data and protocol logging. E6704A license is required to enable EGPRS (EDGE) and E-EDGE functionality.
E6702G 8960 cdma2000® Lab Application for Mobile Device R&D [Discontinued] E6702G 8960 cdma2000® Lab Application for Mobile Device R&D [Discontinued]
  • R&D
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging.
E6703J W-CDMA/HSPA Lab Application [Discontinued] E6703J W-CDMA/HSPA Lab Application [Discontinued]
  • R&D
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
W-CDMA/HSPA/HSPA+ lab application provides network emulation, RF measurements, IP data and protocol logging.
E6704A EGPRS (EDGE) Lab Application [Discontinued] E6704A EGPRS (EDGE) Lab Application [Discontinued]
  • R&D
  • (E)GPRS
  • E-EDGE
  • 8960 (E5515C/E)
This license enables EGPRS (EDGE) functionality when used with the E6701 lab application.
E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test [Discontinued] E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test [Discontinued]
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
This license enables encryption in the E6701 lab application.
E6706G 8960 1xEV-DO Lab Application for Mobile Device R&D [Discontinued] E6706G 8960 1xEV-DO Lab Application for Mobile Device R&D [Discontinued]
  • R&D
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging.
E6708A Enhanced GAN Options for E6701/E6703 [Discontinued] E6708A Enhanced GAN Options for E6701/E6703 [Discontinued]
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
This license enables enhanced GAN functionality when used with the E6962B GANC emulator software and E6701 or E6703 lab application.
E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test [Discontinued] E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test [Discontinued]
  • R&D
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
This license enables encryption in the E6703 lab application.
E6716G cdma2000®/1xEV-DO Lab Application Suite [Discontinued] E6716G cdma2000®/1xEV-DO Lab Application Suite [Discontinued]
  • R&D
  • 1xEV-DO
  • cdma2000
  • 8960 (E5515C/E)
Includes E6702, E6706 and E6785 lab applications.
E6717H UMTS Lab Application Suite [Discontinued] E6717H UMTS Lab Application Suite [Discontinued]
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes E6701, E6704, E6703 and E6785 lab applications.
E6719J Lab Application Suite [Discontinued] E6719J Lab Application Suite [Discontinued]
  • R&D
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes E6701, E6702, E6703, E6704, E6706 and E6785 lab applications.
E6785J Fast Switching Lab Application [Discontinued] E6785J Fast Switching Lab Application [Discontinued]
  • R&D
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Fast switches between all lab applications.