Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Attenuators, Variable

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 33 product matches

Sort:
Product Interconnect Kit Attenuator Type Frequency Range Attenuation Range Step Size Maximum SWR Connector Type
M9170A PXI Attenuator/Switch Driver Module M9170A PXI Attenuator/Switch Driver Module
n/a Attenuator/Switch Driver N/A Depends on choice of attenuators Depends on choice of attenuators N/A
  • 20-pin header
M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz
n/a Programmable Attenuator DC to 26.5 GHz 0 to 101 dB 1 dB 1.35 at 6 dB
  • 3.5 mm
M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz
n/a Programmable Attenuator n/a 0 to 101 dB 2 dB 1.35 at 6 GHz n/a
M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz
n/a Programmable Attenuator n/a 0 to 101 dB 1 dB 1.40 at 18 GHz n/a