Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

375W, DC Bench Power Supply, Triple Output

375W DC Power Supplies

High power, reliable DC power supply with unbeatable performance

Keysight extended its family of basic power supplies to include the U8030 Series, a 375-watt, manual triple-output power supply. Both models, the U8031A and U8032A, are designed to include an output sequencing function which allow power supply outputs to be set with just a few button presses. Coupled with a set of intuitive keypads, desired output power can be set quickly and easily to perform margin tests, burn-in tests and other general purpose tasks in an industrial setting. With these, you get a solid bench power supply providing up to 60V/3A or 30V/6A per output depending on the model chosen. Improved features are:

  • 375 W total power for three outputs
  • Fast load transient response (< 50 μs) for stable testing
  • Excellent load and line regulation
  • Provides clean output with ≤ 1 mVrms (0.5 mVrms typical) noise
  • Dual display shows both voltage and current reading
  • OVP/OCP protection with physical lock mechanism
     
  • U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W 

    U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W

    The U8031A is a manual triple-output power supply with excellent load regulation and clean output noise for continued stability.

  • U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W 

    U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W

    The U8032A is a manual triple-output power supply with excellent load regulation and clean output noise for continued stability.