Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Smart Harmonic Mixers

Keysight smart mixers are used to extend the operating frequencies of the EXA, PXA, MXA, and UXA signal analyzers up to 110 GHz for millimeter-wave applications.

These smart mixers use a simple USB plug-and-play connection which can automatically configure the signal analyzer for the specific mixer connected, including downloading conversion loss data and automatically compensate for local oscillator path loss. Therefore, it provides you with the most efficient test setup, shortening the overall start up operations with better performance with its embedded smart features when used with Keysight EXA, PXA, MXA, and UXA signal analyzers.

Break yourself free from conventional measurement practices and go smart with harmonic mixing.

Related Products & Solutions

  • no image available Spectrum Analyzers 

    Spectrum Analyzers

    Industry leading microwave & RF spectrum analyzer products up to 325 GHz, including bench top, modular, realtime and handheld spectrum analyzer.

  • no image available X-Series Signal Analyzers 

    X-Series Signal Analyzers

    X-Series signal analyzers and MXE EMI receiver provide high-performance real-time to low-cost, up to 50 GHz (325 GHz with external mixing) and 510 MHz bandwidth, the broadest set of measurement applications, upgradeability, & 100% code-compatibility

  • Spectrum Analyzers - Accessories 

    Spectrum Analyzers - Accessories

    • Accessories for your Keysight spectrum analyzers
    • Available as a post-purchase upgrade

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued] 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Discontinued] 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Discontinued]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Discontinued] 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Discontinued]

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9040BM UXA In-band 5G NR/MIMO OTA Testing up to 50 GHz 

    N9040BM UXA In-band 5G NR/MIMO OTA Testing up to 50 GHz

    • Bundle solution for In-band 5G NR/MIMO OTA Testing up to 50 GHz
    • Includes N9040B 50GHz UXA, a suite of SW applications and accessories

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9040BP 5G NR FR1,FR2 Dev. Radio Conform. Test up to 50 GHz 

    N9040BP 5G NR FR1,FR2 Dev. Radio Conform. Test up to 50 GHz

    • Bundle solution for 5G NR FR1, FR2 Device Radio Conformance Test up to 50 GHz
    • Includes N9040B 50 GHz UXA, a suite of SW applications and accessories

  • no image available N9041BP 5G NR/MIMO OTA Testing (out of band) up to 90 GHz 

    N9041BP 5G NR/MIMO OTA Testing (out of band) up to 90 GHz

    • Bundle solution for 5G NR/MIMO OTA Testing (out of band) up to 90 GHz
    • Includes N9041B 90 GHz UXA, a suite of SW applications and accessories

  • no image available N9041B UXA Signal Analyzer, Multi-touch, 2 Hz to 110 GHz 

    N9041B UXA Signal Analyzer, Multi-touch, 2 Hz to 110 GHz

    • Up to 110 GHz
    • Flagship performance: 5G, 802.11ad, satellite, radar, and more
    • Up to 5 GHz analysis bandwidth
    • DANL of less than xxx dBm/Hz

  • no image available N9041BM mmW Radar Testing up to 90 GHz 

    N9041BM mmW Radar Testing up to 90 GHz

    • Bundle solution for mmW Radar Testing up to 90 GHz - N9041B
    • Includes N9041B 90 GHz UXA, a suite of SW applications and accessories