Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Smart Harmonic Mixers

Keysight smart mixers are used to extend the operating frequencies of the EXA, PXA, MXA, and UXA signal analyzers up to 110 GHz for millimeter-wave applications.

These smart mixers use a simple USB plug-and-play connection which can automatically configure the signal analyzer for the specific mixer connected, including downloading conversion loss data and automatically compensate for local oscillator path loss. Therefore, it provides you with the most efficient test setup, shortening the overall start up operations with better performance with its embedded smart features when used with Keysight EXA, PXA, MXA, and UXA signal analyzers.

Break yourself free from conventional measurement practices and go smart with harmonic mixing.

  • M1970E Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz M1970E Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz 

    M1970E Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz

    • The Keysight M1970E 60 to 90 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA and N9010A EXA signal analyzers up to 90 GHz.

  • M1970V Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz M1970V Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz 

    M1970V Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz

    The Keysight M1970V 50 to 75/80 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA signal analyzer up to 80 GHz.

  • M1970W Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz M1970W Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz 

    M1970W Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz

    The Keysight M1970W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of N9030A PXA signal analyzer up to 110 GHz.

  • M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz 

    M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz

    • Wideband millimeter-wave signal analysis more than 2 GHz
    • Auto LO amplitude adjustment to compensate cable loss (up to 3m or 10 dB loss)
    • Auto LO alignment at startup
    • Auto set default frequency and LO harmonic

  • M1971V Waveguide Harmonic Mixer (smart mixer), 50 to 75 GHz M1971V Waveguide Harmonic Mixer (smart mixer), 50 to 75 GHz 

    M1971V Waveguide Harmonic Mixer (smart mixer), 50 to 75 GHz

    • Wideband mmwave signal analysis more than 2 GHz
    • Auto LO amplitude adjustment to compensate cable loss (up to 3m or 10 dB loss)
    • Vector correction data: magnitude and phase
    • Auto LO alignment at start up, Auto set default frequency and LO harmonic

  • M1971W Waveguide Harmonic Mixer (smart mixer), 75 to 110 GHz M1971W Waveguide Harmonic Mixer (smart mixer), 75 to 110 GHz 

    M1971W Waveguide Harmonic Mixer (smart mixer), 75 to 110 GHz

    • Wideband mmwave signal analysis more than 2 GHz
    • Auto LO amplitude adjustment to compensate cable loss (up to 3m or 10 dB loss)
    • Vector correction data: magnitude and phase
    • Auto LO alignment at start up