Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Oscilloscopes & Digitizers

The Keysight AXIe Digitizer’s portfolio combines high channel density, measurement fidelity and high throughput to build scalable acquisition systems with high channel count and fast, accurate measurements in a compact form factor.

Designed to benefit from fast data interfaces, the Keysight AXIe high-speed digitizers are compatible with both AXIe and AdvancedTCA (ATCA) chassis slots. Based on ATCA, the AXIe standard implements extensions for instrumentation and test, and uses clever techniques do add powerful timing features.

For multi-channel measurements, the accurate trigger position and multi-module synchronization are enabled by AXIe advanced backplane timing interfaces.

1-25 of 33

Sort:
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2020-01-17

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2020-01-17

M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

Data Sheet 2019-11-26

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2019-11-01

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2019-11-01

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2019-09-18

PDF PDF 1.57 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
M9710A AXie High-speed Digitizer - User's Manual (.CHM)
(Save file to computer before use) User information and reference for the M9710A PCIe High-speed Digitizer.

User Manual 2018-03-15

CHM CHM 4.19 MB
Increase Multi-Antenna Array Test Throughput with Keysight M9703A AXIe Digitizer - Application Note
Accelerate test throughput for phased array antennas while providing increased bandwidth for advanced future test requirements beyond single-tone measurements.

Application Note 2017-12-01

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2017-12-01

Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2017-12-01

PDF PDF 2.43 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochure 2017-09-06

PDF PDF 431 KB
High-Speed Digitizers - Selection Guide
This selection guide presents the range high-speed digitizer in AXIe, PXIea and PCIe form factor.

Selection Guide 2017-04-25

MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Help File 2017-02-16

M9710A High-Speed Digitizers Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9710A digitizer when used with 89600 VSA software.

User Manual 2017-02-02

M9710A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9710A AXIe 10-bit High-Speed Digitizer.

Quick Start Guide 2016-11-25

PDF PDF 5.83 MB
M9703B Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9703B digitizer when used with 89600 VSA software

User Manual 2016-07-19

PDF PDF 432 KB
MD2 LabVIEW Programming Information - Help File
(Save file to computer before use) This help document is intended to provide in-depth information and reference material for the Keysight MD2 LabVIEW Driver.

Help File 2016-04-28

MD2 Driver SFP Help – User’s manual (.CHM)
(Save file to computer before use.) User information for High-speed Digitizer MD2 driver Soft Front Panel (SFP).

User Manual 2016-04-28

AgMD2 Driver, Software Migration Note
This document provides information on the migration of software applications from the AgMD1 to the newer AgMD2 driver.

Release Notes 2016-04-04

M9703B AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9703B AXIe Digitizer 8 Channels, 12-bit, DC - 1 GHz, 1 GS/s - 3.2 GS/s.

Quick Start Guide 2015-10-01

PDF PDF 5.02 MB
M9709A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9709A AXIe Digitizer 32 Channel, 8-bit, up to 2 GS/s DC-500 MHz bandwidth

Quick Start Guide 2015-10-01

PDF PDF 4.68 MB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

Promotional Materials 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Promotional Materials 2015-07-21

PDF PDF 5.13 MB
Multi-Channel Antenna Calibration, Reference Solution
Startup Guide for the Keysight Multi-Channel Antenna Calibration, Reference Solution. Guides users to), perform instrument connections, verify operability of your product.

Quick Start Guide 2015-07-10

PDF PDF 1.92 MB

1 2 Next