Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

AXIe Oscilloscopes & Digitizers

The Keysight AXIe Digitizer’s portfolio combines high channel density, measurement fidelity and high throughput to build scalable acquisition systems with high channel count and fast, accurate measurements in a compact form factor.

Designed to benefit from fast data interfaces, the Keysight AXIe high-speed digitizers are compatible with both AXIe and AdvancedTCA (ATCA) chassis slots. Based on ATCA, the AXIe standard implements extensions for instrumentation and test, and uses clever techniques do add powerful timing features.

For multi-channel measurements, the accurate trigger position and multi-module synchronization are enabled by AXIe advanced backplane timing interfaces.

  • M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch 

    M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization

  • M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW 

    M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW

    • Up to 10 GS/s sampling rate on two combined channels
    • 4 channels with 10-bit resolution, DC up to 2.5 GHz at 5 GS/s
    • Up to 8 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments