Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Digital to Analog Converters

Keysight’s PXI digital to analog converters and V/I sources are capable of supplying high and low voltages levels as well as source currents on one or multiple channels.

Equipped with the ability of supplying a wide range of voltage and current levels, the modules suit perfectly for the automotive industry where high input voltage or current ranges comes as a very common requirement for functional testing.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

Learn more about Keysight Modular Instruments

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • M9186A PXI Isolated Single Channel Voltage/Current Source, 100V M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

    M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

    • Single slot PXI-based Dynamic DAC
    • Output voltage: 0 - +30V, Output current: 0mA - +20mA
    • 16 simultaneous, isolated channels
    • 16-bit resolution with update rate per channel of 500kSa/s