Comparar Productos
Oscilloscope Accessories
Precios sujetos a cambio sin previo aviso.
Seleccionar Características
seleccionar productos a comparar
46 de 46 productos encontrados
Producto | Description | Compatible Oscilloscopes | Compatible Probes |
---|---|---|---|
1180CZ Testmobile Scope Cart
n/a |
|
n/a |
|
U1571A Ni-MH Battery Pack for U1600A Handheld Oscilloscopes
Ni-MH battery pack for the 1600A Series scopes |
|
N/d |
|
U1580A DMM Terminal Test Lead
Test leads compatible with the U1600A Series scopes |
|
N/d |
|
N2733B Soft Carrying Case
Soft carrying case for large-screen InfiniiVision Series oscilloscopes |
|
N/d |
|
U1583B AC Current Clamp
Current clamp allows you to take readings without breaking the circuit being measured |
|
N/d |
|
DSOXBODE Bode Plot Training Kit
![]() The DSOXBODE Bode plot training kit helps train engineering students and others on the basics of frequency response analysis measurements (gain & phase Bode plots). |
|
N/d |
|
N2138A Rackmount Kit for the DSOX1204A and DSOX1204G Oscilloscopes
n/a |
N/d |
N/d |
|
N2133A Rackmount Kit for InfiniiVision 1000 X-Series Oscilloscopes
Rackmount kit for 1000 X-Series oscilloscopes |
N/d |
N/d |
|
N2135A Programmable NFC 3-in-1 Antenna with 15 mm Spacing
Programmable NFC 3-in-1 antenna with fixed 15 mm test spacing |
|
N/d |
|
N2134A Programmable NFC 3-in-1 Antenna with 10 mm Spacing
Programmable NFC 3-in-1 antenna with fixed 10 mm test spacing |
|
N/d |
|
N2116A Programmable NFC 3-in-1 Antenna with 5 mm Spacing
Programmable NFC 3-in-1 antenna with fixed 5 mm test spacing |
|
N/d |
|
N6457A Soft carrying case and front panel cover for 2000 and 3000 X-Series oscilloscope
Soft carrying case and front panel cover for the InfiniiVision 2000 and 3000 X-Series oscilloscopes |
|
N/d |
|
N2747A Front Panel Cover for the InfiniiVision 2000 and 3000 X-Series oscilloscope
Stand-alone Front panel cover for the 2000 and 3000 X-Series Oscilloscope |
|
N/d |
|
N6456A Rack Mount Kit for the InfiniiVision 2000 and 3000 X-Series oscilloscope
Rack Mount Kit for the 2000 and 3000 X-Series oscilloscopes |
|
N/d |
|
DSOXLAN LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series Oscilloscope
LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series Oscilloscope |
|
N/d |
|
DSOXGPIB GPIB connection module for the InfiniiVision 2000 and 3000 X-Series oscilloscope
GPIB connection module for the InfiniiVision 2000 and 3000 X-Series oscilloscopes |
|
N/d |
|
U1586B Temperature Module
Temperature adapter for the U1600B Series scopes |
|
N/d |
|
N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85mm
Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85 mm, 40 to 70 GHz |
|
n/a |
|
N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5mm
Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5 mm, 13 to 33 GHz |
|
n/a |
|
N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm
Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.00 mm, 80 GHz and higher |
|
n/a |
|
N7015A Type-C High-Speed Test Fixture
Provides the best-in-class performance up to 30 GHz of de-embeddable bandwidth, enabling signal verification and debug of USB 3.1 10 Gbps designs and other high-speed signal standards to support type C connector. |
|
InfiniiMax 1130A, 1131A, 1132A, 1134A, 1168A, 1169A |
|
W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes
Get complete signal access to the LPDDR and mobile-DDR signals critical to your debug and validation effort |
|
n/a |
|
N2115A DDR4 BGA Interposers
Provides signal access to the clock, strobe, data, address and command signals to the DDR4 BGA package for making electrical and timing measurements |
|
n/a |
|
N2114A DDR4 BGA Interposers
Provides signal access to the clock, strobe, data, address and command signals to the DDR4 BGA package for making electrical and timing measurements |
|
n/a |
|
E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing
E2646B Signal Quality inrush Droop/Drop (SQuIDD) for low/full speed testing |
|
n/a |
|
U1590A Carrying Case - Soft
Soft carrying case for the U1600A Series scopes |
|
N/d |
|
E2697A High Impedance Adapter (includes 500 MHz passive probe) [Ya no se fabrica]
High Impedance Adapter for 50 ohm input oscilloscope (includes 500MHz passive prove) |
N/d |
1130A, 1131A, 1132A, 1134A, 1168A, 1169A |
|
U1880A Power measurement deskew fixture
Power measurement deskew fixture for voltage and current probes |
|
n/a |
|
W2635A and W2636A DDR3 BGA Probe Adapter
DDR3 BGA probe adapters |
|
N/d |
|
N2902B Rack Mount Kit for S-Series and 9000 Series Oscilloscopes
The rack mount kits consists of a support shelf and hardware for mounting the S-Series and 9000 Series oscilloscopes into an Electronics Association (EIA) standard rack cabinet. |
|
n/a |
|
Power Integrity Analyzer Reference Solution
Get the power integrity analyzer solution that industry-leaders trust to get the best visibility into their power integrity issues. |
|
N7020A, N5467B, N2820A |
|
N1027A Oscilloscope Accessories for DCA family
Accessories compatible with DCA-X and DCA-M series Oscilloscopes |
N/d |
54701A |
|
N2763A Rack Mount Kit for the 4000 X-Series Oscilloscopes
N/d |
N/d |
N/d |
|
E2655C Probe deskew and performance verification kit
Probe deskew and performance verification kit for InfiniiMax probes. |
|
N/d |
|
N1022B Probe Adapter
The N1022B TDR calibration kit contains precision devices to calibrate the measurement path. |
|
N/d |
|
N1024B TDR Calibration Kit [Ya no se fabrica]
The N1024B TDR calibration kit contains precision devices to calibrate the measurement path. |
|
N/d |
|
N2744A T2A probe interface adapter
The N2744A T2A interface adapter enables selected Tektronix TekProbe® interface level II probes to be used with Keysight oscilloscopes with AutoProbe interface. |
|
N/d |
|
N1080B HDMI Test Point Access Adapters [Ya no se fabrica]
The N1080A HDMI test point access adapters are well suited for testing channel, source and sink characteristics, providing the best rise time, excellent skew and the ability to connect into tight spaces. |
|
N/d |
|
N9355CK01 DC Coupled Limiter
N/d |
|
N/d |
|
GPIB to LAN adapter for Keysight’s 7000, 9000A and 9000 H-Series oscilloscopes [Ya no se fabrica]
GPIB to LAN adapter |
|
n/a |
|
USB 3.0 test fixture
U7242A USB 3.0 test fixture |
|
N/d |
|
N1021B 18 GHz Differential TDR/TDT Probe Kit
N/d |
N/d |
N/d |
|
LPDDR BGA probes
N/d |
N/d |
N/d |
|
N2738A Soft carrying case for 1000 X-Series oscilloscope
Soft carrying case for the 1000 X-Series oscilloscopes |
N/d |
N/d |
|
10GBASE-T Transmitter Electrical Test Fixture
The U7237A 10GBASE-T transmitter electrical test fixture provides easy access to the 10GBASE-T Ethernet electrical signals, allowing you to effortlessly perform conformance testing and device characterization. |
|
10833D and N4235-61604 |
|
N5429A 12 V automotive adapter [Ya no se fabrica]
Adapter for charging and operating the battery-powered 6000 Series scope |
|
N/d |
|