Logic Analyzer Accessories
For more information about logic analyzer, please visit Keysight Logic Analyzer.
-
U4201A Logic Analyzer Cable
U4201A Logic Analyzer Cable
The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.
-
U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect
U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect
• 34-channel
• Soft Touch Pro
• Single-ended
• Quad x 160-pin direct connect -
U4207A Probe, Zero Ω, 34-Channel, Soft Touch Pro, Single-Ended, 4 x 160-pin Direct Connect
U4207A Probe, Zero Ω, 34-Channel, Soft Touch Pro, Single-Ended, 4 x 160-pin Direct Connect
- Zero Ω (requires BGA interposer with RC network for U4164A designed into the BGA interposer)
- Standard Soft Touch Pro footprint
-
Direct connect into U4164A logic analyzer
-
U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect
U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect
• 61-pin ZIF
• From left wing
• No RC
• 160-pin direct connect -
U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect
U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect
- 61-pin ZIF
- From right wing
- No RC
- 160-pin direct connect
-
W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers
W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers
- LPDDR3 178-ball rigid interposer
- For 178-ball LPDDR3 DRAM
- Designed for data rates up to and including 1866 Mb/s
-
W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF
W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF
- LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
- Designed for data rates up to and including 3.2 Gb/s.
- Captures all channel A command, address and control, DQ.
-
W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A
W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A
- Rigid RC BGA interposer
- For LPDDR4 200-ball DRAM
- Enables capture of simultaneous read and write traffic at data rates in excess of 3200 Mb/s