Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

AXIe Arbitrary Waveform Generators

Keysight AXIe Arbitrary Waveform Generators are the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis.

  • 81195A Optical Modulation Generator Software 81195A Optical Modulation Generator Software 

    81195A Optical Modulation Generator Software

    • Real-time emulation and signal conditioning in conjunction with an M8195A AWG
    • Emulate complex modulated signals up to 256 QAM in conjunction with an M8195A or M8196A AWG
    • Symbol rate up to 32.5 GBaud

  • 81199A Wideband Waveform Center 81199A Wideband Waveform Center 

    81199A Wideband Waveform Center

    • Compliant testing for Wireless HD, WiGig & IEEE802.11ad
    • Complete transmitter and receiver testing
    • Simple signal generation simple with drag & drop creation
    • Modulation analysis at a glance of fully coded signals
       

  • M8190A 12 GSa/s Arbitrary Waveform Generator M8190A 12 GSa/s Arbitrary Waveform Generator 

    M8190A 12 GSa/s Arbitrary Waveform Generator

    • A Keysight AWG
    • The source of greater fidelity
    • Delivers high resolution and wide bandwidth simultaneously

  • M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A 

    M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A

    • Synchronization of up to 6 M8190A AWG modules
    • Up to 12 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization

  • M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s 

    M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8196A 92 GSa/s Arbitrary Waveform Generators M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)

  • M8197A Multi-Channel Synchronization Module for M8195A M8197A Multi-Channel Synchronization Module for M8195A 

    M8197A Multi-Channel Synchronization Module for M8195A

    • Synchronization of up to 4 M8195A AWG modules
    • Up to 16 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization

Related Industries & Technologies