Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Distribution Networks for PSG Signal Generators

View Product Collection Details

Prices are subject to change without notice.

Select Features

10 of 10 product matches

Sort:
Product Frequency Range Compatible Instruments Required Options Number of Instruments Phased Locked Baseband Generator Clock Distribution 10 MHz Frequency Reference Distribution 1 Pulse Per Second (PPS) Built-In Oscillator
U3035P-022 Distribution Network, 2-Source, 250 MHz to Maximum Frequency of the PSG U3035P-022 Distribution Network, 2-Source, 250 MHz to Maximum Frequency of the PSG
250 MHz up to 67 GHz
  • E8257D PSG
  • E8267D PSG
E8257D-HCC or E8267D-HCC
  • 2
No No No No
U3035P-024 Distribution Network, 2-Source, 250 kHz to Maximum Frequency of the PSG U3035P-024 Distribution Network, 2-Source, 250 kHz to Maximum Frequency of the PSG
250 kHz up to 67 GHz
  • E8267D PSG
E8267D-HCC and E8267D-H1G
  • 2
Yes No No Yes
U3035P-042 Distribution Network, 4-Source, 250 MHz to Maximum Frequency of the PSG U3035P-042 Distribution Network, 4-Source, 250 MHz to Maximum Frequency of the PSG
250 MHz up to 67 GHz
  • E8257D PSG
  • E8267D PSG
E8257D-HCC or E8267D-HCC
  • 4
No No No No
U3035P-043 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG U3035P-043 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG
250 kHz up to 67 GHz
  • E8267D PSG
E8267D-HCC and E8267D-H1G
  • 4
No No No No
U3035P-044 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG and 400 MHz Clock U3035P-044 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG and 400 MHz Clock
250 kHz up to 67 GHz
  • E8257D PSG
  • E8267D PSG
E8267D-HCC and E8267D-H1G
  • 4
Yes No No Yes
U3035P-082 Distribution Network, 8-Source, 250 MHz to Maximum Frequency of the PSG U3035P-082 Distribution Network, 8-Source, 250 MHz to Maximum Frequency of the PSG
250 MHz up to 67 GHz
  • E8257D PSG
  • E8267D PSG
E8257D-HCC or E8267D-HCC
  • 8
No No No No
U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG
250 kHz up to 67 GHz
  • E8267D PSG
E8267D-HCC and E8267D-H1G
  • 8
Yes No No Yes
U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG
250 MHz up to 67 GHz
  • E8267D PSG
E8257D-HCC or E8267D-HCC
  • 16
No No No No
U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference
250 kHz up to 250 MHz
  • E8267D PSG
E8267D-H1G
  • 16
No Yes No No
U3035P-16B Distribution Network for PSG, 16-Source, 250 kHz up to 250 MHz, 10 MHz reference and 400 MHz Clock U3035P-16B Distribution Network for PSG, 16-Source, 250 kHz up to 250 MHz, 10 MHz reference and 400 MHz Clock
250 kHz up to 250 MHz
  • E8267D PSG
E8267D-H1G
  • 16
Yes Yes No Yes