Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Distribution Networks for PSG Signal Generators

The Keysight U3035P distribution networks enable multiple Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. There may be a fixed phase difference between ports. The use of an internal or external baseband generator with the E8267D vector sources provides phase control and adjustment for each source. Option HCC is required for each signal source.

Required signal generator options:

  • E8257D PSG analog signal generator: E8257D-HCC
  • E8267D PSG vector signal generator: E8267D-HCC. For operation below 250 MHz, E8267D-H1G is also required.

Compare All Distribution Networks for PSG (10)

Find a Distribution Network for PSG

Related Software Products

  • PathWave Signal Generation 

    PathWave Signal Generation

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Related Products & Solutions

  • Waveform and Function Generators 

    Waveform and Function Generators

    Waveform and Function Generators, 10, 15, 20, 30, 80 & 500 MHz...

E82xx and E86xx PSG Signal Generator Products [Discontinued]

  • Includes products: E8241A, E8244A, E8247C, E8251A, E8254A, E8257C, E8257D-UNR, E8267C, E8267D-005, E8267D-015, E8267D-408, E8267D-420, E8267D-421, E8267D- 601, E8267D-H00, E8267D-H01, E8267D-H17, E8267D-UNR, E8663B.