Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Distribution Networks for PSG Signal Generators

The Keysight U3035P distribution networks enable multiple Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. There may be a fixed phase difference between ports. The use of an internal or external baseband generator with the E8267D vector sources provides phase control and adjustment for each source. Option HCC is required for each signal source.

Required signal generator options:

  • E8257D PSG analog signal generator: E8257D-HCC
  • E8267D PSG vector signal generator: E8267D-HCC. For operation below 250 MHz, E8267D-H1G is also required.

Compare All Distribution Networks for PSG (10)

Find a Distribution Network for PSG